Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
IDFA8E-23-AK
JIS symbol
Size
Specifications | Model | ||||||||
---|---|---|---|---|---|---|---|---|---|
Standard-temperature air inlet | |||||||||
IDFA3E | IDFA4E | IDFA6E*9 | IDFA8E | IDFA11E | IDFA15E1 | ||||
Operating range*3 | Applicable fluid | Compressed Air | |||||||
Inlet air temperature (°C) | 5 to 50 | ||||||||
Inlet air pressure (MPa) | 0.15 to 1.0 | ||||||||
Ambient temperature (humidity) (°C) | 2 to 40 (Relative humidity of 85% or less) | ||||||||
*4 | Air flow capacity m3/h | Standard condition (ANR)*1 | Outlet air pressure dew point 3°C | 12 | 24 | 36 | 65 | 80 | 120 |
Outlet air pressure dew point 7°C | 15 | 31 | 46 | 83 | 101 | 152 | |||
Outlet air pressure dew point 10°C | 17 | 34 | 50 | 91 | 112 | 168 | |||
Compressor intake condition*2 | Outlet air pressure dew point 3°C | 13 | 25 | 37 | 68 | 83 | 125 | ||
Outlet air pressure dew point 7°C | 16 | 32 | 48 | 86 | 105 | 158 | |||
Outlet air pressure dew point 10°C | 18 | 35 | 52 | 95 | 116 | 175 | |||
Inlet air pressure (MPa) | 0.7 | ||||||||
Inlet air temperature (°C) | 35 | ||||||||
Ambient temperature (°C) | 25 | ||||||||
Power supply voltage | Single-phase 230 V AC (Voltage fluctuation ±10%) 50 Hz | ||||||||
Electric specifications | Power consumption*6 (W) | 180 | 208 | 385 | 420 | ||||
Operating current*6 (A) | 1.2 | 1.4 | 2.7 | 2.9 | |||||
Applicable circuit breaker capacity*5 (Sensitivity current of 30 mA) (A) | 5 | 10 | |||||||
Condenser | Air-cooled | ||||||||
Refrigerant | R134a (HFC) | ||||||||
Refrigerant charge (kg) | 0.15 | 0.2 | 0.23 | 0.27 | 0.29 | 0.47 | |||
Auto drain | Float type (normally open) | ||||||||
Port size | Rc 3/8 | Rc1/2 | Rc3/4 | Rc1 | |||||
Accessories | Hex nipple | ||||||||
Weight (kg) | 18 | 22 | 23 | 27 | 28 | 46 | |||
Coating color | Body panel: urban white 1 Base: urban gray 2 | ||||||||
Compliant standards | EC directive (with EU directive CE marking) |
*1: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*2: Indicates the air flow capacity converted by the compressor intake condition (at 32°C, atmospheric pressure, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: Select the model while referring to "Model Selection" in the manufacturer's catalog.
*5: Products without option R do not come with a circuit breaker. Purchase an earth leakage breaker separately.
*6: These are characteristic values under rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: When a short-term interruption of the power supply (including momentary interruption) occurs in this equipment, the restarting of normal operations may require some time or may be impossible due to the operation of protective devices even after the supply of power returns.
(Unit: mm)
IDFA3E dimensional drawing
(Unit: mm)
IDFA4E to 15E1 dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | K* | L* | M* | N* | P | Q |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDFA3E | Rc 3/8 | 226 | 410 | 473 | 67 | 125 | 304 | 33 | 36 | 154 | 21 | 330 | - | 15 |
IDFA4E | Rc1/2 | 270 | 453 | 498 | 31 | 42 | 283 | 80 | 15 | 240 | 80 | 275 | 13 | |
IDFA6E | Rc3/4 | 455 | 15 | |||||||||||
IDFA8E | 485 | 568 | 355 | 300 | ||||||||||
IDFA11E | ||||||||||||||
IDFA15E1 | Rc1 | 300 | 603 | 578 | 41 | 54 | 396 | 87 | 43 | 101 | 380 | 314 | 16 |
*Indicates the location of the legs for IDFA3E.
IDFA3E structure principle diagram
Structure principle diagram: IDFA4E, IDFA6E, IDFA8E, IDFA11E, IDFA15E1
Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time will be drained out automatically by the auto drain. Air separated from the water is heated by a cooler re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.
Codice componente
|
---|
IDFA8E-23-AK |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Volume aria di processo [classificazione] (L/min) | Volume aria di processo (L/min) | Lato di mandata, designazione nominale filettatura tubazione | Filettatura tubo nominale lato di controllo | Standard size | Power Supply Voltage | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | For medium pressure air | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout | Targhetta identificativa in cinese, Manuale d'uso in cinese | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,769.54 € | 1 | 4 giorni | Fino a 2,000 | 1.083 ~ 1.517 | 3/4 | 3/4 | 8E | Monofase: 230V AC (50Hz) | Assente | Sì | Assente | Per aria a pressione media (Custodia per scarico automatico: custodia metallica con indicatore di livello) | Assente | Assente | Assente |
Loading...
Tipo | Essiccatore | Metodo | Refrigerazione (specifiche per raffreddamento ad aria) | Profilo | Standard |
---|---|---|---|---|---|
Punto di rugiada della pressione atmosferica dell'aria in uscita(°C) | 10 / 3 / 7 | Lato mandata, tipo di collegamento | Rc | Temperatura aria su porta di ingresso(°C) | 35 |
Pressione aria su lato porta di ingresso(MPa) | 0.7 | Lato controllo, tipi di collegamento | Rc |
Si trova sulla pagina di Essiccatore di aria compressa / essiccatore di aria di raffreddamento, refrigerante R134a (HFC) Serie IDFA□E per UE/Asia/Oceania., il codice articolo è il seguente: IDFA8E-23-AK.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto IDFA8E-23-AK.
Configura
Proprietà di base
Volume aria di processo(L/min)
Tipo
Volume aria di processo [classificazione](L/min)
Lato di mandata, designazione nominale filettatura tubazione
Filettatura tubo nominale lato di controllo
Standard size
Power Supply Voltage
Auto drain
For Compressed Air Cooling
Copper Tube Anti-rust Processing
For medium pressure air
Leakage Circuit Breaker
Operation, Terminal block for abnormal signal takeout
Targhetta identificativa in cinese, Manuale d'uso in cinese
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
IDFA11E-23-AR |
IDFA11E-23-ART |
IDFA11E-23-AT |
IDFA8E-23-AT |
IDFA8E-23-C |
IDFA8E-23-CR |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Volume aria di processo [classificazione] (L/min) | Volume aria di processo (L/min) | Lato di mandata, designazione nominale filettatura tubazione | Filettatura tubo nominale lato di controllo | Standard size | Power Supply Voltage | Auto drain | For Compressed Air Cooling | Copper Tube Anti-rust Processing | For medium pressure air | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout | Targhetta identificativa in cinese, Manuale d'uso in cinese |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,171.07 € | 1 | 26 giorni | Fino a 2,000 | 1.333 ~ 1.867 | 3/4 | 3/4 | 11E | Monofase: 230V AC (50Hz) | Assente | Sì | Assente | Assente | Sì | Assente | Assente | ||
2,503.21 € | 1 | 26 giorni | Fino a 2,000 | 1.333 ~ 1.867 | 3/4 | 3/4 | 11E | Monofase: 230V AC (50Hz) | Assente | Sì | Assente | Assente | Sì | Sì | Assente | ||
2,080.97 € | 1 | 26 giorni | Fino a 2,000 | 1.333 ~ 1.867 | 3/4 | 3/4 | 11E | Monofase: 230V AC (50Hz) | Assente | Sì | Assente | Assente | Assente | Sì | Assente | ||
1,995.27 € | 1 | Preventivo | Fino a 2,000 | 1.083 ~ 1.517 | 3/4 | 3/4 | 8E | Monofase: 230V AC (50Hz) | Assente | Sì | Assente | Assente | Assente | Sì | Assente | ||
1,874.74 € | 1 | 26 giorni | Fino a 2,000 | 1.083 ~ 1.517 | 3/4 | 3/4 | 8E | Monofase: 230V AC (50Hz) | Assente | Assente | Sì | Assente | Assente | Assente | Assente | ||
2,295.13 € | 1 | 26 giorni | Fino a 2,000 | 1.083 ~ 1.517 | 3/4 | 3/4 | 8E | Monofase: 230V AC (50Hz) | Assente | Assente | Sì | Assente | Sì | Assente | Assente |