Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
IDFA37E-23-L
JIS symbol
Size
Specifications | Model | ||||||
---|---|---|---|---|---|---|---|
Standard-temperature air inlet | |||||||
IDFA22E | IDFA37E | IDFA55E | IDFA75E | ||||
Operating range*3 | Applicable fluid | Compressed Air | |||||
Inlet air temperature (°C) | 5 to 50 | ||||||
Inlet air pressure (MPa) | 0.15 to 1.0 | ||||||
Ambient temperature (humidity) (°C) | 2 to 40 (Relative humidity of 85% or less) | ||||||
*4 | Air flow capacity m3/h | Standard condition (ANR)*1 | Outlet air pressure dew point 3°C | 182 | 273 | 390 | 660 |
Outlet air pressure dew point 7°C | 231 | 347 | 432 | 720 | |||
Outlet air pressure dew point 10°C | 254 | 382 | 510 | 822 | |||
Compressor intake condition*2 | Outlet air pressure dew point 3°C | 189 | 284 | 405 | 686 | ||
Outlet air pressure dew point 7°C | 240 | 361 | 449 | 748 | |||
Outlet air pressure dew point 10°C | 264 | 397 | 530 | 854 | |||
Inlet air pressure (MPa) | 0.7 | ||||||
Inlet air temperature (°C) | 35 | ||||||
Ambient temperature (°C) | 25 | ||||||
Power supply voltage | Single-phase 230 V AC (Voltage fluctuation ±10%) 50 Hz | ||||||
Electric specifications | Power consumption*6 (W) | 760 | 1,390 | 1,700 | |||
Operating current*6 (A) | 4.3 | 6.1 | 7.9 | ||||
Applicable circuit breaker capacity*5 (A) | 10 | 20 | |||||
Condenser | Air-cooled | ||||||
Refrigerant | R407C (HFC) | ||||||
Refrigerant charge (kg) | 0.42 | 0.73 | 0.55 | 0.67 | |||
Port size | R1 | R1 1/2 | R2 | ||||
Accessories | - | ||||||
Weight (kg) | 54 | 62 | 100 | 116 |
*1: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*2: Indicates the air flow capacity converted by the compressor intake condition (at 32°C, atmospheric pressure, relative humidity 75%).
*3: The operating range does not guarantee use at rated air flow capacity.
*4: If the operating conditions differ from the rating, select the model referring to "Model Selection" in the manufacturer's catalog.
*5: Products without option R do not come with a circuit breaker. Purchase a circuit breaker separately.
*6: These are characteristic values under rated conditions and are not guaranteed. Do not use these as thermal setting values, etc.
*7: When a short-term interruption of the power supply (including momentary interruption) occurs in this equipment, the restarting of normal operations may require some time or may be impossible due to the operation of protective devices even after the supply of power returns.
(Unit: mm)
Dimensional drawing: IDFA22E/IDFA37E
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | K | L | M | N | P |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDFA22E | R1 | 290 | 775 | 623 | 134 | 405 | 698 | 93 | 13 | 25 | 85 | 600 | 340 |
IDFA37E | R11/2 | 855 | 680 |
(Unit: mm)
IDFA55/IDFA75E dimensional drawing
(Unit: mm)
Model | Piping connection port diameter | A | B | C | D | E | F | G | K | L | M | N | P | Q | R |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
IDFA55E | R2 | 470 | 855 | 800 | (128) | (273) | (868) | (110) | 13 | 500 | 75 | 700 | 526 | (110) | 519 |
IDFA75E | 900 | (968) |
Structure Principle Diagram
Humid, hot air coming into the air dryer is cooled down by a cooler re-heater (heat exchanger). Water condensed at this time will be drained out automatically by the auto drain. Air separated from the water is heated by a cooler re-heater (heat exchanger) to obtain the dried air, which goes through to the outlet side.
Codice componente
|
---|
IDFA37E-23-L |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Volume aria di processo [classificazione] (L/min) | Volume aria di processo (L/min) | Lato di mandata, designazione nominale filettatura tubazione | Filettatura tubo nominale lato di controllo | Standard size | Auto drain | Copper Tube Anti-rust Processing | For medium pressure air | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3,773.47 € | 1 | 82 giorni | Più di 5000 | 4.550 ~ 6.366 | 1 1/2 | 1 1/2 | 37E | Con scarico automatico per impieghi pesanti | Assente | Assente | Assente | Assente |
Loading...
Metodo | Refrigerazione (specifiche per raffreddamento ad aria) | Profilo | Standard | Punto di rugiada della pressione atmosferica dell'aria in uscita(°C) | 10 / 3 / 7 |
---|---|---|---|---|---|
Lato mandata, tipo di collegamento | R | Temperatura aria su porta di ingresso(°C) | 35 | Pressione aria su lato porta di ingresso(MPa) | 0.7 |
Lato controllo, tipi di collegamento | R | Power Supply Voltage | Monofase: 230V AC (50Hz) | Targhetta identificativa in cinese, Manuale d'uso in cinese | Assente |
Si trova sulla pagina di IDFA3~75E, Essiccatori a ciclo frigorifero, il codice articolo è il seguente: IDFA37E-23-L.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto IDFA37E-23-L.
Configura
Proprietà di base
Volume aria di processo(L/min)
Tipo
Volume aria di processo [classificazione](L/min)
Lato di mandata, designazione nominale filettatura tubazione
Filettatura tubo nominale lato di controllo
Standard size
Auto drain
Copper Tube Anti-rust Processing
For medium pressure air
Leakage Circuit Breaker
Operation, Terminal block for abnormal signal takeout
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
IDFA37E-23-CL |
IDFA37E-23-CLR |
IDFA37E-23-CRT |
IDFA37E-23-LT |
IDFA37E-23-R |
IDFA37E-23-RT |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Volume aria di processo [classificazione] (L/min) | Volume aria di processo (L/min) | Lato di mandata, designazione nominale filettatura tubazione | Filettatura tubo nominale lato di controllo | Standard size | Auto drain | Copper Tube Anti-rust Processing | For medium pressure air | Leakage Circuit Breaker | Operation, Terminal block for abnormal signal takeout |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4,142.64 € | 1 | 26 giorni | Più di 5000 | 4.550 ~ 6.366 | 1 1/2 | 1 1/2 | 37E | Con scarico automatico per impieghi pesanti | Sì | Assente | Assente | Assente | ||
4,723.37 € | 1 | Preventivo | Più di 5000 | 4.550 ~ 6.366 | 1 1/2 | 1 1/2 | 37E | Con scarico automatico per impieghi pesanti | Sì | Assente | Sì | Assente | ||
4,893.20 € | 1 | 26 giorni | Più di 5000 | 4.550 ~ 6.366 | 1 1/2 | 1 1/2 | 37E | Assente | Sì | Assente | Sì | Sì | ||
4,337.16 € | 1 | 26 giorni | Più di 5000 | 4.550 ~ 6.366 | 1 1/2 | 1 1/2 | 37E | Con scarico automatico per impieghi pesanti | Assente | Assente | Assente | Sì | ||
3,960.31 € | 1 | 26 giorni | Più di 5000 | 4.550 ~ 6.366 | 1 1/2 | 1 1/2 | 37E | Assente | Assente | Assente | Sì | Assente | ||
4,524.03 € | 1 | 26 giorni | Più di 5000 | 4.550 ~ 6.366 | 1 1/2 | 1 1/2 | 37E | Assente | Assente | Assente | Sì | Sì |