Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
IDG50LA-03B
Membrane Air Dryer, Single Unit Type IDG□A Series external appearance
JIS symbol
Model | IDG30HA | IDG50HA | |
---|---|---|---|
Range of operating conditions | Applicable fluid*1 | Compressed Air | |
Inlet air pressure (MPa) | 0.3 to 1.0 | ||
Inlet air temperature (°C) | -5 to +50 (no freezing) | ||
Ambient temperature (°C) | -5 to +50 (no freezing) | ||
Standard performance | Outlet air atmospheric pressure dew point °C | -15 | |
Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 329 | 550 |
Outlet air flow rate L/min (ANR) | 300 | 500 | |
Purge air flow rate (L/min [ANR])*3 | 29 | 50 | |
Inlet air pressure (MPa) | 0.7 | ||
Inlet air temperature (°C) | 25 | ||
Inlet air saturation temperature (°C) | 25 | ||
Ambient temperature (°C) | 25 | ||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | ||
Piping connection port diameter | 1/4, 3/8 | ||
Weight (kg) (With bracket) | 0.78 (0.91) | 0.81 (0.94) |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Model | IDG30HA | IDG50HA | IDG60LA | IDG75LA | IDG100LA | |
---|---|---|---|---|---|---|
Range of operating conditions | Applicable fluid*1 | Compressed Air | ||||
Inlet air pressure (MPa) | 0.3 to 1.0 | |||||
Inlet air temperature (°C) | -5 to +50 (no freezing) | |||||
Ambient temperature (°C) | -5 to +50 (no freezing) | |||||
Standard performance | Outlet air atmospheric pressure dew point °C | -40 | ||||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 93 | 135 | 224 | 308 | 400 |
Outlet air flow rate L/min (ANR) | 75 | 110 | 170 | 240 | 300 | |
Purge air flow rate (L/min [ANR])*3 | 18 | 25 | 54 | 68 | 100 | |
Inlet air pressure (MPa) | 0.7 | |||||
Inlet air temperature (°C) | 25 | |||||
Inlet air saturation temperature (°C) | 25 | |||||
Ambient temperature (°C) | 25 | |||||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||||
Piping connection port diameter | 1/4, 3/8 | 3/8 / 1/2 | ||||
Weight (kg) (With bracket) | 0.78 (0.91) | 0.81 (0.94) | 1.56 (1.71) | 1.69 (1.84) | 1.82 (1.97) |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Model | IDG60SA | IDG75SA | IDG100SA | |
---|---|---|---|---|
Range of operating conditions | Applicable fluid*1 | Compressed Air | ||
Inlet air pressure (MPa) | 0.3 to 1.0 | |||
Inlet air temperature (°C) | -5 to +50 (no freezing) | |||
Ambient temperature (°C) | -5 to +50 (no freezing) | |||
Standard performance | Outlet air atmospheric pressure dew point °C | -60 | ||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 75 | 140 | 230 |
Outlet air flow rate L/min (ANR) | 50 | 100 | 150 | |
Purge air flow rate (L/min [ANR])*3 | 25 | 40 | 80 | |
Inlet air pressure (MPa) | 0.7 | |||
Inlet air temperature (°C) | 25 | |||
Inlet air saturation temperature (°C) | 25 | |||
Ambient temperature (°C) | 25 | |||
Dew point indicator purge air flow rate | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | |||
Piping connection port diameter | 3/8 / 1/2 | |||
Weight (kg) (With bracket) | 1.56 (1.71) | 1.69 (1.84) | 1.82 (1.97) |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.
Diagram: IDG30□A, IDG50□A
Diagram: IDG30□A, IDG50□A standard specifications, with fitting for purge air discharge
Diagram: IDG60□A, IDG75□A, IDG100□A
Diagram: IDG60□A, IDG75□A, IDG100□A standard specifications, with fitting for purge air discharge
No. | Description | Material | Note | |||||||
---|---|---|---|---|---|---|---|---|---|---|
IDG30□A | IDG50□A | IDG/60H* | IDG60LA/60SA | IDG75H* | IDG75LA/75SA | IDG/100H* | IDG100LA/100SA | |||
1 | Body | Aluminum alloy / Urban white coated | *Platinum silver coated | |||||||
2 | Case | Stainless steel | - | |||||||
3 | Orifice | Stainless steel | - | |||||||
4 | Holder | Aluminum alloy | Aluminum Alloy | - | ||||||
5 | Silencer | - | Resin + bronze | Resin | Resin + bronze | Resin | Resin + bronze | Resin | - | |
6 | Adapter | Resin | - | - |
Number | Part Name | Part No. | |||||||
---|---|---|---|---|---|---|---|---|---|
IDG30□A | IDG50□A | IDG60H | IDG60LA/60SA | IDG75H | IDG75LA/75SA | IDG100H | IDG100LA/100SA | ||
8 | Membrane module kit | IDG-EL30A | IDG-EL50A | IDG-EL60 | IDG-EL60LA | IDG-EL75 | IDG-EL75LA | IDG-EL100 | IDG-EL100LA |
With nozzle (1), adapter (1), O-ring (1) | With O-ring (1) | ||||||||
9 | Dew point indicator kit | IDG-DP01 | |||||||
10 | IDG-DP01-X001 (Option: P) |
(Unit: mm)
Dimensional drawing: IDG30□A, IDG50□A
(Unit: mm)
Dimensional drawing: with fitting for purge air discharge
(Unit: mm)
Dimensional drawings: IDG60□A/IDG75□A/IDG100□A
(Unit: mm)
Dimensional drawing: with fitting for purge air discharge
Model | Port size L | B | D | Option: P | |
---|---|---|---|---|---|
G | H | ||||
IDG30□A | 1/4, 3/8 | 291 | 269 | 362 | 302 |
IDG50□A | 330 | 308 | 401 | 341 | |
IDG60□ | 3/8, 1/2 | 352 | 330 | 429 | 369 |
IDG75□, 100□ | 1/2 | ||||
IDG60□A | 3/8, 1/2 | 348 | 326 | 427 | 367 |
IDG75□A | 418 | 396 | 496 | 436 | |
IDG100□A | 483 | 461 | 561 | 501 |
Codice componente
|
---|
IDG50LA-03B |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Volume aria di processo [classificazione] (L/min) | Volume aria di processo (L/min) | Punto di rugiada della pressione atmosferica dell'aria in uscita (°C) | Lato mandata, tipo di collegamento | Pressione aria su lato porta di ingresso (MPa) | Lato di mandata, designazione nominale filettatura tubazione | Lato controllo, tipi di collegamento | Filettatura tubo nominale lato di controllo | Standard size | Accessory | Fitting for purge air emission | Flow Direction | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,483.96 € | 1 | 26 giorni | Fino a 200 | 110 | -40 | [Rc(R)] Rc | 0.7 | 3/8 | [Rc(R)] Rc | 3/8 | 50 | Con staffa | Assente | Assente |
Loading...
Tipo | Essiccatore | Metodo | Con fibra cava | Profilo | Standard |
---|---|---|---|---|---|
Temperatura aria su porta di ingresso(°C) | 25 |
Configura
Proprietà di base
Lato mandata, tipo di collegamento
Lato controllo, tipi di collegamento
Tipo
Volume aria di processo [classificazione](L/min)
Volume aria di processo(L/min)
Punto di rugiada della pressione atmosferica dell'aria in uscita(°C)
Pressione aria su lato porta di ingresso(MPa)
Lato di mandata, designazione nominale filettatura tubazione
Filettatura tubo nominale lato di controllo
Standard size
Accessory
Fitting for purge air emission
Flow Direction
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali