• Lavori di manutenzione: questa pagina non sarà disponibile dalle ore 3:00 alle ore 15:00 (CEST) 16/6/2024 per lavori di manutenzione al server. Ci scusiamo per questo inconveniente.

IDG-A, serie essiccatore a membrana (Codici componente - Download CAD)

IDG-A, serie essiccatore a membrana
Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
& nbspOverall length reduced by up to 59 mm.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.

(i)Nota

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

IDG50A-N02

Membrane Air Dryer, Single Unit Type IDG□A Series Specifications

Membrane Air Dryer, Single Unit Type IDG□A Series external appearance

Membrane Air Dryer, Single Unit Type IDG□A Series external appearance

JIS symbol

JIS symbol

Standard Specifications / Single Unit Type

Reference Dew Point: -15°C / H Type

Model IDG30HA IDG50HA
Range of operating conditions Applicable fluid*1 Compressed Air
Inlet air pressure (MPa) 0.3 to 1.0
Inlet air temperature (°C) -5 to +50 (no freezing)
Ambient temperature (°C) -5 to +50 (no freezing)
Standard performance Outlet air atmospheric pressure
dew point °C
-15
Standard performance conditions Inlet air flow rate (L/min [ANR])*2 329 550
Outlet air flow rate L/min (ANR) 300 500
Purge air flow rate (L/min [ANR])*3 29 50
Inlet air pressure (MPa) 0.7
Inlet air temperature (°C) 25
Inlet air saturation temperature (°C) 25
Ambient temperature (°C) 25
Dew point indicator purge air flow rate 1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Piping connection port diameter 1/4, 3/8
Weight (kg)
(With bracket)
0.78
(0.91)
0.81
(0.94)

*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.

Reference Dew Point: -40°C / L Type

Model IDG30HA IDG50HA IDG60LA IDG75LA IDG100LA
Range of operating conditions Applicable fluid*1 Compressed Air
Inlet air pressure (MPa) 0.3 to 1.0
Inlet air temperature (°C) -5 to +50 (no freezing)
Ambient temperature (°C) -5 to +50 (no freezing)
Standard performance Outlet air atmospheric pressure
dew point °C
-40
Standard performance conditions Inlet air flow rate (L/min [ANR])*2 93 135 224 308 400
Outlet air flow rate L/min (ANR) 75 110 170 240 300
Purge air flow rate (L/min [ANR])*3 18 25 54 68 100
Inlet air pressure (MPa) 0.7
Inlet air temperature (°C) 25
Inlet air saturation temperature (°C) 25
Ambient temperature (°C) 25
Dew point indicator purge air flow rate 1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Piping connection port diameter 1/4, 3/8 3/8 / 1/2
Weight (kg)
(With bracket)
0.78
(0.91)
0.81
(0.94)
1.56
(1.71)
1.69
(1.84)
1.82
(1.97)

*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.

Reference Dew Point: -60°C / S Type

Model IDG60SA IDG75SA IDG100SA
Range of operating conditions Applicable fluid*1 Compressed Air
Inlet air pressure (MPa) 0.3 to 1.0
Inlet air temperature (°C) -5 to +50 (no freezing)
Ambient temperature (°C) -5 to +50 (no freezing)
Standard performance Outlet air atmospheric pressure
dew point °C
-60
Standard performance conditions Inlet air flow rate (L/min [ANR])*2 75 140 230
Outlet air flow rate L/min (ANR) 50 100 150
Purge air flow rate (L/min [ANR])*3 25 40 80
Inlet air pressure (MPa) 0.7
Inlet air temperature (°C) 25
Inlet air saturation temperature (°C) 25
Ambient temperature (°C) 25
Dew point indicator purge air flow rate 1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Piping connection port diameter 3/8 / 1/2
Weight (kg)
(With bracket)
1.56
(1.71)
1.69
(1.84)
1.82
(1.97)

*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator.

Diagram

Diagram: IDG30□A, IDG50□A

Diagram: IDG30□A, IDG50□A

Diagram: IDG30□A, IDG50□A standard specifications, with fitting for purge air discharge

Diagram: IDG30□A, IDG50□A standard specifications, with fitting for purge air discharge

Diagram: IDG60□A, IDG75□A, IDG100□A

Diagram: IDG60□A, IDG75□A, IDG100□A

Diagram: IDG60□A, IDG75□A, IDG100□A standard specifications, with fitting for purge air discharge

Diagram: IDG60□A, IDG75□A, IDG100□A standard specifications, with fitting for purge air discharge

Parts List

No. Description Material Note
IDG30□A IDG50□A IDG/60H* IDG60LA/60SA IDG75H* IDG75LA/75SA IDG/100H* IDG100LA/100SA
1 Body Aluminum alloy / Urban white coated *Platinum
silver coated
2 Case Stainless steel -
3 Orifice Stainless steel -
4 Holder Aluminum alloy Aluminum Alloy -
5 Silencer - Resin + bronze Resin Resin + bronze Resin Resin + bronze Resin -
6 Adapter Resin - -

Replacement Parts

Number Part Name Part No.
IDG30□A IDG50□A IDG60H IDG60LA/60SA IDG75H IDG75LA/75SA IDG100H IDG100LA/100SA
8 Membrane module kit IDG-EL30A IDG-EL50A IDG-EL60 IDG-EL60LA IDG-EL75 IDG-EL75LA IDG-EL100 IDG-EL100LA
With nozzle (1), adapter (1), O-ring (1) With O-ring (1)
9 Dew point indicator kit IDG-DP01
10 IDG-DP01-X001 (Option: P)

Dimensions

 

(Unit: mm)

 

Dimensional drawing: IDG30□A, IDG50□A

Dimensional drawing: IDG30□A, IDG50□A

 

(Unit: mm)

 

Dimensional drawing: with fitting for purge air discharge

Dimensional drawing: with fitting for purge air discharge

 

(Unit: mm)

 

Dimensional drawings: IDG60□A/IDG75□A/IDG100□A

Dimensional drawings: IDG60□A/IDG75□A/IDG100□A

 

(Unit: mm)

 

Dimensional drawing: with fitting for purge air discharge

Dimensional drawing: with fitting for purge air discharge

Model Port size L B D Option: P
G H
IDG30□A 1/4, 3/8 291 269 362 302
IDG50□A 330 308 401 341
IDG60□ 3/8, 1/2 352 330 429 369
IDG75□, 100□ 1/2
IDG60□A 3/8, 1/2 348 326 427 367
IDG75□A 418 396 496 436
IDG100□A 483 461 561 501

Precautions

  • *The external appearance images are representative images.
  • *See the manufacturer's catalog for product information other than the above.
Codice componente
IDG50A-N02
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Volume aria di processo [classificazione]
(L/min)
Volume aria di processo
(L/min)
Punto di rugiada della pressione atmosferica dell'aria in uscita
(°C)
Lato mandata, tipo di collegamento Pressione aria su lato porta di ingresso
(MPa)
Lato di mandata, designazione nominale filettatura tubazione Lato controllo, tipi di collegamento Filettatura tubo nominale lato di controllo Standard size Accessory Fitting for purge air emission Flow Direction

1,454.54 €

1 26 giorni Fino a 500500-20NPT0.71/4NPT1/450AssenteAssenteAssente

Loading...

  1. 1

Informazioni di base

Tipo Essiccatore Metodo Con fibra cava Profilo Standard
Temperatura aria su porta di ingresso(°C) 25

Si trova sulla pagina di IDG-A, serie essiccatore a membrana, il codice articolo è il seguente: IDG50A-N02.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto IDG50A-N02.

Tipologia prodotto

Codice componente
IDG100LA-04
IDG100LA-04-P
IDG100LA-04B
IDG50A-N03
IDG50A-N03B-P
IDG50HA-02B
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Volume aria di processo [classificazione]
(L/min)
Volume aria di processo
(L/min)
Punto di rugiada della pressione atmosferica dell'aria in uscita
(°C)
Lato mandata, tipo di collegamento Pressione aria su lato porta di ingresso
(MPa)
Lato di mandata, designazione nominale filettatura tubazione Lato controllo, tipi di collegamento Filettatura tubo nominale lato di controllo Standard size Accessory Fitting for purge air emission Flow Direction

2,998.43 €

1 26 giorni Fino a 300300-40[Rc(R)] Rc0.71/2[Rc(R)] Rc1/2100AssenteAssenteAssente

3,202.64 €

1 26 giorni Fino a 300300-40[Rc(R)] Rc0.71/2[Rc(R)] Rc1/2100AssenteCon raccordo per scarico dell'aria di spurgoAssente

3,029.17 €

1 26 giorni Fino a 300300-40[Rc(R)] Rc0.71/2[Rc(R)] Rc1/2100Con staffaAssenteAssente

1,454.53 €

1 26 giorni Fino a 500500-20NPT0.73/8NPT3/850AssenteAssenteAssente

1,656.24 €

1 26 giorni Fino a 500500-20NPT0.73/8NPT3/850Con staffaCon raccordo per scarico dell'aria di spurgoAssente

1,483.96 €

1 26 giorni Fino a 500500-15[Rc(R)] Rc0.71/4[Rc(R)] Rc1/450Con staffaAssenteAssente

Supporto tecnico