IDG, serie essiccatore a membrana (Codici componente - Download CAD)

IDG, serie essiccatore a membrana
Use of a hollow fiber membrane makes it possible to easily supply dry air.
Non-fluorocarbon, compatible with low dew point (-60°C), no vibration or heat discharge.
[Features]
· Energy saving.
& nbspPurge air flow reduced by up to 39 L/min (ANR).
· Space saving.
& Flexible mounting orientation, IDG1 Series is easy to install in narrow spaces.
· High performance.
& Time to reach standard dew point reduced by 40 minutes.

(i)Nota

  • See catalog for specification details.
  • Product images may be representative images. Refer to the catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

IDG5H-02-PS

Membrane Air Dryer, Single Unit Type IDG Series Features

Standard Specifications at Reference Dew Point -20°C

Model IDG3 IDG5 IDG10 IDG20 IDG60 IDG75 IDG100
Range of operating conditions Applicable fluid*1 Compressed Air
Inlet air pressure (MPa) 0.3 to 0.85 0.3 to 1.0
Inlet air temperature (°C) -5 to +55 (no freezing) -5 to +50 (no freezing)
Ambient temperature (°C) -5 to +55 (no freezing) -5 to +50 (no freezing)
Standard performance Outlet air atmospheric pressure dew point (°C) -20
Standard performance conditions Inlet air flow rate (L/min [ANR])*2 31 62 125 250 725 900 1,190
Outlet air flow rate L/min (ANR) 25 50 100 200 600 750 1,000
Purge air flow rate (L/min [ANR])*3 6 12 25 50 125 150 190
Inlet air pressure (MPa) 0.7
Inlet air temperature (°C) 25
Inlet air saturation temperature (°C) 25
Ambient temperature (°C) 25
Dew point indicator purge air flow rate - 1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Piping connection port diameter 1/8, 1/4 1/4, 3/8 3/8 / 1/2 1/2
Applicable tubing O.D. - - - - - -
Weight (kg) (with bracket) 0.25 (0.31) 0.43 (0.51) 0.66 (0.76) 1.50 (1.65) 1.50 (1.65) 1.55 (1.70)

*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator (except IDG3, 5).

Standard Specifications at Reference Dew Point -150°C

Model IDG3H IDG5H IDG10H IDG20H IDG60H IDG75H IDG100H
Range of operating conditions Applicable fluid*1 Compressed Air
Inlet air pressure (MPa) 0.3 to 0.85 0.3 to 1.0
Inlet air temperature (°C) -5 to +55 (no freezing) -5 to +50 (no freezing)
Ambient temperature (°C) -5 to +55 (no freezing) -5 to +50 (no freezing)
Standard performance Outlet air atmospheric pressure dew point (°C) -15
Standard performance conditions Inlet air flow rate (L/min [ANR])*2 28 56 111 222 665 830 1,110
Outlet air flow rate L/min (ANR) 25 50 100 200 600 750 1,000
Purge air flow rate (L/min [ANR])*3 3 6 11 22 65 80 110
Inlet air pressure (MPa) 0.7
Inlet air temperature (°C) 25
Inlet air saturation temperature (°C) 25
Ambient temperature (°C) 25
Dew point indicator purge air flow rate - 1 L/min (ANR) (at inlet air pressure 0.7 MPa)
Piping connection port diameter 1/8, 1/4 1/4, 3/8 3/8 / 1/2 1/2
Weight (kg) (with bracket) 0.25 (0.31) 0.43 (0.51) 0.66 (0.76) 1.50 (1.65) 1.50 (1.65) 1.55 (1.70)

*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator (except IDG3H, 5H).

Diagram

IDG3/5, IDG3H/5H

Diagram: IDG3/5, IDG3H/5H

Diagram: IDG3/5, IDG3H/5H

Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)

Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)

IDG10/20 / IDG10H/20H

IDG10/20 / IDG10H/20H diagram

IDG10/20 / IDG10H/20H diagram

Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)

Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)

Parts List

Number Part name Material Note
IDG3/3H IDG5/5H IDG10/10H IDG20/20H
1 Body Aluminum Alloy Platinum silver coated (IDG1 is electroless nickel plated)
2 Female connector - Electroless nickel plated
3 Strainer - -
4 Case - Resin -
5 Orifice Stainless steel -
6 Silencer - Bronze -

Dimensions

 

(Unit: mm)

 

Dimensions: IDG3/5, IDG3H/5H

Dimensions: IDG3/5, IDG3H/5H

 

(Unit: mm)

 

IDG10/20 / IDG10H/20H dimensions

IDG10/20 / IDG10H/20H dimensions

 

(Unit: mm)

 

Model Port size L A B C D E Semi-standard: P
F G H J
IDG10, 10H 1/4, 3/8 83 187 53 165 62 109 225 8 5/16
IDG20, 20H 113 212 54 190 82 134 250 10 3/8
  • *See the manufacturer's catalog for other specifications and part numbers.
Codice componente
IDG5H-02-PS
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Profilo Volume aria di processo [classificazione]
(L/min)
Volume aria di processo
(L/min)
Punto di rugiada della pressione atmosferica dell'aria in uscita
(°C)
Lato mandata, tipo di collegamento Pressione aria su lato porta di ingresso
(MPa)
Lato di mandata, designazione nominale filettatura tubazione Lato di mandata, diametro tubo di collegamento Lato controllo, tipi di collegamento Filettatura tubo nominale lato di controllo Diametro tubo di collegamento lato di controllo Standard size Accessory Fitting for purge air emission Flow Direction Dew Point Checker

671.24 €

1 26 giorni StandardFino a 5050-15[Rc(R)] Rc0.71/4-[Rc(R)] Rc1/4-5AssenteCon raccordo per scarico dell'aria di spurgoAssenteCon indicatore del punto di rugiada

Loading...

  1. 1

Informazioni di base

Tipo Essiccatore Metodo Con fibra cava Materiale corpo principale Metallo
Temperatura aria su porta di ingresso(°C) 25

Si trova sulla pagina di IDG, serie essiccatore a membrana, il codice articolo è il seguente: IDG5H-02-PS.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto IDG5H-02-PS.

Tipologia prodotto

Codice componente
IDG1-C06-P
IDG1-F02
IDG1-F02-P
IDG5H-02-S
IDG5H-02B
IDG5H-02B-S
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Profilo Volume aria di processo [classificazione]
(L/min)
Volume aria di processo
(L/min)
Punto di rugiada della pressione atmosferica dell'aria in uscita
(°C)
Lato mandata, tipo di collegamento Pressione aria su lato porta di ingresso
(MPa)
Lato di mandata, designazione nominale filettatura tubazione Lato di mandata, diametro tubo di collegamento Lato controllo, tipi di collegamento Filettatura tubo nominale lato di controllo Diametro tubo di collegamento lato di controllo Standard size Accessory Fitting for purge air emission Flow Direction Dew Point Checker

270.66 €

1 26 giorni FlessibilitàFino a 5010-20Tubo ad azione singola0.7-Ø6Single-Action Pipe-Ø61AssenteCon raccordo per scarico dell'aria di spurgoAssenteAssente

229.76 €

1 Stesso giorno

Stock

FlessibilitàFino a 5010-20G0.71/4-G1/4-1AssenteAssenteAssenteAssente

265.47 €

1 4 giorni FlessibilitàFino a 5010-20G0.71/4-G1/4-1AssenteCon raccordo per scarico dell'aria di spurgoAssenteAssente

635.51 €

1 26 giorni StandardFino a 5050-15[Rc(R)] Rc0.71/4-[Rc(R)] Rc1/4-5AssenteAssenteAssenteCon indicatore del punto di rugiada

612.54 €

1 26 giorni StandardFino a 5050-15[Rc(R)] Rc0.71/4-[Rc(R)] Rc1/4-5Con staffaAssenteAssenteAssente

661.13 €

1 26 giorni StandardFino a 5050-15[Rc(R)] Rc0.71/4-[Rc(R)] Rc1/4-5Con staffaAssenteAssenteCon indicatore del punto di rugiada

Supporto tecnico