Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
IDG10H-F03-P
Model | IDG3 | IDG5 | IDG10 | IDG20 | IDG60 | IDG75 | IDG100 | |
---|---|---|---|---|---|---|---|---|
Range of operating conditions | Applicable fluid*1 | Compressed Air | ||||||
Inlet air pressure (MPa) | 0.3 to 0.85 | 0.3 to 1.0 | ||||||
Inlet air temperature (°C) | -5 to +55 (no freezing) | -5 to +50 (no freezing) | ||||||
Ambient temperature (°C) | -5 to +55 (no freezing) | -5 to +50 (no freezing) | ||||||
Standard performance | Outlet air atmospheric pressure dew point (°C) | -20 | ||||||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 31 | 62 | 125 | 250 | 725 | 900 | 1,190 |
Outlet air flow rate L/min (ANR) | 25 | 50 | 100 | 200 | 600 | 750 | 1,000 | |
Purge air flow rate (L/min [ANR])*3 | 6 | 12 | 25 | 50 | 125 | 150 | 190 | |
Inlet air pressure (MPa) | 0.7 | |||||||
Inlet air temperature (°C) | 25 | |||||||
Inlet air saturation temperature (°C) | 25 | |||||||
Ambient temperature (°C) | 25 | |||||||
Dew point indicator purge air flow rate | - | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | ||||||
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8 / 1/2 | 1/2 | ||||
Applicable tubing O.D. | - | - | - | - | - | - | ||
Weight (kg) (with bracket) | 0.25 (0.31) | 0.43 (0.51) | 0.66 (0.76) | 1.50 (1.65) | 1.50 (1.65) | 1.55 (1.70) |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator (except IDG3, 5).
Model | IDG3H | IDG5H | IDG10H | IDG20H | IDG60H | IDG75H | IDG100H | |
---|---|---|---|---|---|---|---|---|
Range of operating conditions | Applicable fluid*1 | Compressed Air | ||||||
Inlet air pressure (MPa) | 0.3 to 0.85 | 0.3 to 1.0 | ||||||
Inlet air temperature (°C) | -5 to +55 (no freezing) | -5 to +50 (no freezing) | ||||||
Ambient temperature (°C) | -5 to +55 (no freezing) | -5 to +50 (no freezing) | ||||||
Standard performance | Outlet air atmospheric pressure dew point (°C) | -15 | ||||||
Standard performance conditions | Inlet air flow rate (L/min [ANR])*2 | 28 | 56 | 111 | 222 | 665 | 830 | 1,110 |
Outlet air flow rate L/min (ANR) | 25 | 50 | 100 | 200 | 600 | 750 | 1,000 | |
Purge air flow rate (L/min [ANR])*3 | 3 | 6 | 11 | 22 | 65 | 80 | 110 | |
Inlet air pressure (MPa) | 0.7 | |||||||
Inlet air temperature (°C) | 25 | |||||||
Inlet air saturation temperature (°C) | 25 | |||||||
Ambient temperature (°C) | 25 | |||||||
Dew point indicator purge air flow rate | - | 1 L/min (ANR) (at inlet air pressure 0.7 MPa) | ||||||
Piping connection port diameter | 1/8, 1/4 | 1/4, 3/8 | 3/8 / 1/2 | 1/2 | ||||
Weight (kg) (with bracket) | 0.25 (0.31) | 0.43 (0.51) | 0.66 (0.76) | 1.50 (1.65) | 1.50 (1.65) | 1.55 (1.70) |
*1: There must be no ingress of water droplets.
*2: ANR is the value at 20°C, atmospheric pressure and relative humidity 65%.
*3: Includes 1 L/min (ANR) of purge air flow (at 0.7 MPa inlet air pressure) for the dew point indicator (except IDG3H, 5H).
Diagram: IDG3/5, IDG3H/5H
Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)
IDG10/20 / IDG10H/20H diagram
Semi-standard specifications, with fitting for purge air discharge (Semi-standard: P)
Number | Part name | Material | Note | |||
---|---|---|---|---|---|---|
IDG3/3H | IDG5/5H | IDG10/10H | IDG20/20H | |||
1 | Body | Aluminum Alloy | Platinum silver coated (IDG1 is electroless nickel plated) | |||
2 | Female connector | - | Electroless nickel plated | |||
3 | Strainer | - | - | |||
4 | Case | - | Resin | - | ||
5 | Orifice | Stainless steel | - | |||
6 | Silencer | - | Bronze | - |
(Unit: mm)
Dimensions: IDG3/5, IDG3H/5H
(Unit: mm)
IDG10/20 / IDG10H/20H dimensions
(Unit: mm)
Model | Port size L | A | B | C | D | E | Semi-standard: P | |||
---|---|---|---|---|---|---|---|---|---|---|
F | G | H | J | |||||||
IDG10, 10H | 1/4, 3/8 | 83 | 187 | 53 | 165 | 62 | 109 | 225 | 8 | 5/16 |
IDG20, 20H | 113 | 212 | 54 | 190 | 82 | 134 | 250 | 10 | 3/8 |
Codice componente
|
---|
IDG10H-F03-P |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Profilo | Volume aria di processo [classificazione] (L/min) | Volume aria di processo (L/min) | Punto di rugiada della pressione atmosferica dell'aria in uscita (°C) | Lato mandata, tipo di collegamento | Pressione aria su lato porta di ingresso (MPa) | Lato di mandata, designazione nominale filettatura tubazione | Lato di mandata, diametro tubo di collegamento | Lato controllo, tipi di collegamento | Filettatura tubo nominale lato di controllo | Diametro tubo di collegamento lato di controllo | Standard size | Accessory | Fitting for purge air emission | Flow Direction | Dew Point Checker | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
965.99 € | 1 | 26 giorni | Standard | Fino a 100 | 100 | -15 | G | 0.7 | 3/8 | - | G | 3/8 | - | 10 | Assente | Con raccordo per scarico dell'aria di spurgo | Assente | Assente |
Loading...
Tipo | Essiccatore | Metodo | Con fibra cava | Materiale corpo principale | Metallo |
---|---|---|---|---|---|
Temperatura aria su porta di ingresso(°C) | 25 |
Si trova sulla pagina di IDG, serie essiccatore a membrana, il codice articolo è il seguente: IDG10H-F03-P.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto IDG10H-F03-P.
Configura
Proprietà di base
Lato di mandata, diametro tubo di collegamento
Diametro tubo di collegamento lato di controllo
Tipo
Profilo
Volume aria di processo [classificazione](L/min)
Volume aria di processo(L/min)
Punto di rugiada della pressione atmosferica dell'aria in uscita(°C)
Lato mandata, tipo di collegamento
Pressione aria su lato porta di ingresso(MPa)
Lato di mandata, designazione nominale filettatura tubazione
Lato controllo, tipi di collegamento
Filettatura tubo nominale lato di controllo
Standard size
Accessory
Fitting for purge air emission
Flow Direction
Dew Point Checker
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
IDG1-C06-P |
IDG1-F02 |
IDG1-F02-P |
IDG10H-F03B |
IDG10H-F03B-P |
IDG10H-N02 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Profilo | Volume aria di processo [classificazione] (L/min) | Volume aria di processo (L/min) | Punto di rugiada della pressione atmosferica dell'aria in uscita (°C) | Lato mandata, tipo di collegamento | Pressione aria su lato porta di ingresso (MPa) | Lato di mandata, designazione nominale filettatura tubazione | Lato di mandata, diametro tubo di collegamento | Lato controllo, tipi di collegamento | Filettatura tubo nominale lato di controllo | Diametro tubo di collegamento lato di controllo | Standard size | Accessory | Fitting for purge air emission | Flow Direction | Dew Point Checker |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
270.66 € | 1 | 26 giorni | Flessibilità | Fino a 50 | 10 | -20 | Tubo ad azione singola | 0.7 | - | Ø6 | Single-Action Pipe | - | Ø6 | 1 | Assente | Con raccordo per scarico dell'aria di spurgo | Assente | Assente | ||
229.76 € | 1 |
Stesso giorno
Stock | Flessibilità | Fino a 50 | 10 | -20 | G | 0.7 | 1/4 | - | G | 1/4 | - | 1 | Assente | Assente | Assente | Assente | ||
265.47 € | 1 | 4 giorni | Flessibilità | Fino a 50 | 10 | -20 | G | 0.7 | 1/4 | - | G | 1/4 | - | 1 | Assente | Con raccordo per scarico dell'aria di spurgo | Assente | Assente | ||
949.37 € | 1 | 26 giorni | Standard | Fino a 100 | 100 | -15 | G | 0.7 | 3/8 | - | G | 3/8 | - | 10 | Con staffa | Assente | Assente | Assente | ||
994.09 € | 1 | 26 giorni | Standard | Fino a 100 | 100 | -15 | G | 0.7 | 3/8 | - | G | 3/8 | - | 10 | Con staffa | Con raccordo per scarico dell'aria di spurgo | Assente | Assente | ||
921.27 € | 1 | 26 giorni | Standard | Fino a 100 | 100 | -15 | NPT | 0.7 | 1/4 | - | NPT | 1/4 | - | 10 | Assente | Assente | Assente | Assente |