Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
4213.A20
Ball Lock Pins according to MS17987 / NAS1333-1341 are used for quick fastening, locking, adjusting, changing and securing. Quickly and easily unlockable for frequently repeated connections. Ball Lock Pins (Quick Release Pins) are produced according to Aviation Norm MS / NAS and tested to NAS 1332. Protective treatment: • All CRES parts are passivated according to AMS2700 Heat treatment: • Body: Rc. 40 min. (AMS2759, Condition H900) • Spindle: Rc. 40 min. (AMS2759, Condition H900) • Ball: Rc. 58-62 min. (AMS2759) |
Dimensions | Location hole max. | Shearing resistance, two-shear min. | Operating temperature range | Weight | Standard description | Art. No. | ||||||||||||
Nominal diameter | A min. | A max. | Clamping length | B ±0.005 | C 0 -0.04 | D max. | E max. | F min. | G max. | H min. | J min. | min. | max. | |||||
A | L | |||||||||||||||||
+0.02 0 | ||||||||||||||||||
[in] | [in] | [lbf] | [°F] | [g] | ||||||||||||||
3/16 | 0.1870 | 0.1885 | 0.3 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 20.1 | MS17987C303 / NAS1333C6C03D | 4213.A03 |
3/16 | 0.1870 | 0.1885 | 0.5 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 20.8 | MS17987C305 / NAS1333C6C05D | 4213.A05 |
3/16 | 0.1870 | 0.1885 | 0.6 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 21.1 | MS17987C306 / NAS1333C6C06D | 4213.A06 |
3/16 | 0.1870 | 0.1885 | 0.7 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 21.4 | MS17987C307 / NAS1333C6C07D | 4213.A07 |
3/16 | 0.1870 | 0.1885 | 0.8 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 21.8 | MS17987C308 / NAS1333C6C08D | 4213.A08 |
3/16 | 0.1870 | 0.1885 | 0.9 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 22.1 | MS17987C309 / NAS1333C6C09D | 4213.A09 |
3/16 | 0.1870 | 0.1885 | 1.0 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 22.5 | MS17987C310 / NAS1333C6C10D | 4213.A10 |
3/16 | 0.1870 | 0.1885 | 1.1 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 22.8 | MS17987C311 / NAS1333C6C11D | 4213.A11 |
3/16 | 0.1870 | 0.1885 | 1.2 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 23.1 | MS17987C312 / NAS1333C6C12D | 4213.A12 |
3/16 | 0.1870 | 0.1885 | 1.3 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 23.5 | MS17987C313 / NAS1333C6C13D | 4213.A13 |
3/16 | 0.1870 | 0.1885 | 1.4 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 23.8 | MS17987C314 / NAS1333C6C14D | 4213.A14 |
3/16 | 0.1870 | 0.1885 | 1.5 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 24.2 | MS17987C315 / NAS1333C6C15D | 4213.A15 |
3/16 | 0.1870 | 0.1885 | 1.6 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 24.5 | MS17987C316 / NAS1333C6C16D | 4213.A16 |
3/16 | 0.1870 | 0.1885 | 1.7 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 24.8 | MS17987C317 / NAS1333C6C17D | 4213.A17 |
3/16 | 0.1870 | 0.1885 | 1.8 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 25.2 | MS17987C318 / NAS1333C6C18D | 4213.A18 |
3/16 | 0.1870 | 0.1885 | 2.0 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 25.9 | MS17987C320 / NAS1333C6C20D | 4213.A20 |
3/16 | 0.1870 | 0.1885 | 2.2 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 26.5 | MS17987C322 / NAS1333C6C22D | 4213.A22 |
3/16 | 0.1870 | 0.1885 | 2.3 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 26.9 | MS17987C323 / NAS1333C6C23D | 4213.A23 |
3/16 | 0.1870 | 0.1885 | 2.5 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 27.6 | MS17987C325 / NAS1333C6C25D | 4213.A25 |
3/16 | 0.1870 | 0.1885 | 2.6 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 27.9 | MS17987C326 / NAS1333C6C26D | 4213.A26 |
3/16 | 0.1870 | 0.1885 | 3.1 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 29.6 | MS17987C331 / NAS1333C6C31D | 4213.A31 |
3/16 | 0.1870 | 0.1885 | 3.4 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 30.6 | MS17987C334 / NAS1333C6C34D | 4213.A34 |
3/16 | 0.1870 | 0.1885 | 4.0 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 32.7 | MS17987C340 / NAS1333C6C40D | 4213.A40 |
3/16 | 0.1870 | 0.1885 | 4.3 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 33.7 | MS17987C343 / NAS1333C6C43D | 4213.A43 |
3/16 | 0.1870 | 0.1885 | 4.5 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 34.4 | MS17987C345 / NAS1333C6C45D | 4213.A45 |
3/16 | 0.1870 | 0.1885 | 4.6 | 0.220 | 0.260 | 0.310 | 0.53 | 1.06 | 1.45 | 0.73 | 0.08 | 0.1940 | 5,150 | -65 | 200 | 34.7 | MS17987C346 / NAS1333C6C46D | 4213.A46 |
1/4 | 0.2470 | 0.2485 | 0.3 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 21.8 | MS17987C403 / NAS1334C6C03D | 4213.B03 |
1/4 | 0.2470 | 0.2485 | 0.4 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 22.4 | MS17987C404 / NAS1334C6C04D | 4213.B04 |
1/4 | 0.2470 | 0.2485 | 0.5 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 23.0 | MS17987C405 / NAS1334C6C05D | 4213.B05 |
1/4 | 0.2470 | 0.2485 | 0.6 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 23.6 | MS17987C406 / NAS1334C6C06D | 4213.B06 |
1/4 | 0.2470 | 0.2485 | 0.7 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 24.2 | MS17987C407 / NAS1334C6C07D | 4213.B07 |
1/4 | 0.2470 | 0.2485 | 0.8 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 24.9 | MS17987C408 / NAS1334C6C08D | 4213.B08 |
1/4 | 0.2470 | 0.2485 | 0.9 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 25.5 | MS17987C409 / NAS1334C6C09D | 4213.B09 |
1/4 | 0.2470 | 0.2485 | 1.0 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 26.1 | MS17987C410 / NAS1334C6C10D | 4213.B10 |
1/4 | 0.2470 | 0.2485 | 1.1 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 26.7 | MS17987C411 / NAS1334C6C11D | 4213.B11 |
1/4 | 0.2470 | 0.2485 | 1.2 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 27.3 | MS17987C412 / NAS1334C6C12D | 4213.B12 |
1/4 | 0.2470 | 0.2485 | 1.3 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 27.9 | MS17987C413 / NAS1334C6C13D | 4213.B13 |
1/4 | 0.2470 | 0.2485 | 1.4 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 28.5 | MS17987C414 / NAS1334C6C14D | 4213.B14 |
1/4 | 0.2470 | 0.2485 | 1.5 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 29.2 | MS17987C415 / NAS1334C6C15D | 4213.B15 |
1/4 | 0.2470 | 0.2485 | 1.6 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 29.8 | MS17987C416 / NAS1334C6C16D | 4213.B16 |
1/4 | 0.2470 | 0.2485 | 1.7 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 30.4 | MS17987C417 / NAS1334C6C17D | 4213.B17 |
1/4 | 0.2470 | 0.2485 | 1.8 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 31.0 | MS17987C418 / NAS1334C6C18D | 4213.B18 |
1/4 | 0.2470 | 0.2485 | 1.9 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 31.6 | MS17987C419 / NAS1334C6C19D | 4213.B19 |
1/4 | 0.2470 | 0.2485 | 2.0 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 32.2 | MS17987C420 / NAS1334C6C20D | 4213.B20 |
1/4 | 0.2470 | 0.2485 | 2.1 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 32.8 | MS17987C421 / NAS1334C6C21D | 4213.B21 |
1/4 | 0.2470 | 0.2485 | 2.2 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 33.5 | MS17987C422 / NAS1334C6C22D | 4213.B22 |
1/4 | 0.2470 | 0.2485 | 2.3 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 34.1 | MS17987C423 / NAS1334C6C23D | 4213.B23 |
1/4 | 0.2470 | 0.2485 | 2.4 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 34.7 | MS17987C424 / NAS1334C6C24D | 4213.B24 |
1/4 | 0.2470 | 0.2485 | 2.5 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 35.3 | MS17987C425 / NAS1334C6C25D | 4213.B25 |
1/4 | 0.2470 | 0.2485 | 2.6 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 35.9 | MS17987C426 / NAS1334C6C26D | 4213.B26 |
1/4 | 0.2470 | 0.2485 | 2.7 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 36.5 | MS17987C427 / NAS1334C6C27D | 4213.B27 |
1/4 | 0.2470 | 0.2485 | 2.8 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 37.2 | MS17987C428 / NAS1334C6C28D | 4213.B28 |
1/4 | 0.2470 | 0.2485 | 2.9 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 37.8 | MS17987C429 / NAS1334C6C29D | 4213.B29 |
1/4 | 0.2470 | 0.2485 | 3.0 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 38.4 | MS17987C430 / NAS1334C6C30D | 4213.B30 |
1/4 | 0.2470 | 0.2485 | 3.2 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 39.6 | MS17987C432 / NAS1334C6C32D | 4213.B32 |
1/4 | 0.2470 | 0.2485 | 3.3 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 40.2 | MS17987C433 / NAS1334C6C33D | 4213.B33 |
1/4 | 0.2470 | 0.2485 | 3.5 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 41.4 | MS17987C435 / NAS1334C6C35D | 4213.B35 |
1/4 | 0.2470 | 0.2485 | 3.6 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 42.1 | MS17987C436 / NAS1334C6C36D | 4213.B36 |
1/4 | 0.2470 | 0.2485 | 4.0 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 44.5 | MS17987C440 / NAS1334C6C40D | 4213.B40 |
1/4 | 0.2470 | 0.2485 | 4.2 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 45.8 | MS17987C442 / NAS1334C6C42D | 4213.B42 |
1/4 | 0.2470 | 0.2485 | 4.3 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 46.4 | MS17987C443 / NAS1334C6C43D | 4213.B43 |
1/4 | 0.2470 | 0.2485 | 4.7 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 48.8 | MS17987C447 / NAS1334C6C47D | 4213.B47 |
1/4 | 0.2470 | 0.2485 | 5.4 | 0.289 | 0.290 | 0.310 | 0.53 | 1.06 | 1.50 | 0.78 | 0.08 | 0.2540 | 9,200 | -65 | 200 | 53.1 | MS17987C454 / NAS1334C6C54D | 4213.B54 |
5/16 | 0.3095 | 0.3110 | 0.5 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 27.0 | MS17987C505 / NAS1335C6C05D | 4213.C05 |
5/16 | 0.3095 | 0.3110 | 0.6 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 27.9 | MS17987C506 / NAS1335C6C06D | 4213.C06 |
5/16 | 0.3095 | 0.3110 | 0.7 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 28.9 | MS17987C507 / NAS1335C6C07D | 4213.C07 |
5/16 | 0.3095 | 0.3110 | 0.8 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 29.8 | MS17987C508 / NAS1335C6C08D | 4213.C08 |
5/16 | 0.3095 | 0.3110 | 0.9 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 30.8 | MS17987C509 / NAS1335C6C09D | 4213.C09 |
5/16 | 0.3095 | 0.3110 | 1.0 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 31.7 | MS17987C510 / NAS1335C6C10D | 4213.C10 |
5/16 | 0.3095 | 0.3110 | 1.1 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 32.7 | MS17987C511 / NAS1335C6C11D | 4213.C11 |
5/16 | 0.3095 | 0.3110 | 1.2 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 33.6 | MS17987C512 / NAS1335C6C12D | 4213.C12 |
5/16 | 0.3095 | 0.3110 | 1.3 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 34.6 | MS17987C513 / NAS1335C6C13D | 4213.C13 |
5/16 | 0.3095 | 0.3110 | 1.4 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 35.5 | MS17987C514 / NAS1335C6C14D | 4213.C14 |
5/16 | 0.3095 | 0.3110 | 1.5 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 36.5 | MS17987C515 / NAS1335C6C15D | 4213.C15 |
5/16 | 0.3095 | 0.3110 | 1.6 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 37.4 | MS17987C516 / NAS1335C6C16D | 4213.C16 |
5/16 | 0.3095 | 0.3110 | 1.7 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 38.4 | MS17987C517 / NAS1335C6C17D | 4213.C17 |
5/16 | 0.3095 | 0.3110 | 1.8 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 39.3 | MS17987C518 / NAS1335C6C18D | 4213.C18 |
5/16 | 0.3095 | 0.3110 | 1.9 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 40.2 | MS17987C519 / NAS1335C6C19D | 4213.C19 |
5/16 | 0.3095 | 0.3110 | 2.0 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 41.2 | MS17987C520 / NAS1335C6C20D | 4213.C20 |
5/16 | 0.3095 | 0.3110 | 2.1 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 42.2 | MS17987C521 / NAS1335C6C21D | 4213.C21 |
5/16 | 0.3095 | 0.3110 | 2.2 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 43.1 | MS17987C522 / NAS1335C6C22D | 4213.C22 |
5/16 | 0.3095 | 0.3110 | 2.3 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 44.0 | MS17987C523 / NAS1335C6C23D | 4213.C23 |
5/16 | 0.3095 | 0.3110 | 2.5 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 45.9 | MS17987C525 / NAS1335C6C25D | 4213.C25 |
5/16 | 0.3095 | 0.3110 | 2.6 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 46.9 | MS17987C526 / NAS1335C6C26D | 4213.C26 |
5/16 | 0.3095 | 0.3110 | 2.9 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 49.7 | MS17987C529 / NAS1335C6C29D | 4213.C29 |
5/16 | 0.3095 | 0.3110 | 3.0 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 50.7 | MS17987C530 / NAS1335C6C30D | 4213.C30 |
5/16 | 0.3095 | 0.3110 | 3.2 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 52.6 | MS17987C532 / NAS1335C6C32D | 4213.C32 |
5/16 | 0.3095 | 0.3110 | 3.3 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 53.5 | MS17987C533 / NAS1335C6C33D | 4213.C33 |
5/16 | 0.3095 | 0.3110 | 3.4 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 54.4 | MS17987C534 / NAS1335C6C34D | 4213.C34 |
5/16 | 0.3095 | 0.3110 | 3.5 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 55.4 | MS17987C535 / NAS1335C6C35D | 4213.C35 |
5/16 | 0.3095 | 0.3110 | 3.6 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 56.3 | MS17987C536 / NAS1335C6C36D | 4213.C36 |
5/16 | 0.3095 | 0.3110 | 3.9 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 59.2 | MS17987C539 / NAS1335C6C39D | 4213.C39 |
5/16 | 0.3095 | 0.3110 | 4.0 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 60.1 | MS17987C540 / NAS1335C6C40D | 4213.C40 |
5/16 | 0.3095 | 0.3110 | 4.9 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 68.6 | MS17987C549 / NAS1335C6C49D | 4213.C49 |
5/16 | 0.3095 | 0.3110 | 6.0 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 79.1 | MS17987C560 / NAS1335C6C60D | 4213.C60 |
5/16 | 0.3095 | 0.3110 | 6.7 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 85.7 | MS17987C567 / NAS1335C6C67D | 4213.C67 |
5/16 | 0.3095 | 0.3110 | 6.9 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 87.6 | MS17987C569 / NAS1335C6C69D | 4213.C69 |
5/16 | 0.3095 | 0.3110 | 7.0 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 88.5 | MS17987C570 / NAS1335C6C70D | 4213.C70 |
5/16 | 0.3095 | 0.3110 | 7.1 | 0.375 | 0.330 | 0.310 | 0.59 | 1.06 | 1.65 | 0.83 | 0.08 | 0.3165 | 14,400 | -65 | 200 | 89.5 | MS17987C571 / NAS1335C6C71D | 4213.C71 |
3/8 | 0.3720 | 0.3735 | 0.5 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 41.2 | MS17987C605 / NAS1336C6C05D | 4213.D05 |
3/8 | 0.3720 | 0.3735 | 0.6 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 42.6 | MS17987C606 / NAS1336C6C06D | 4213.D06 |
3/8 | 0.3720 | 0.3735 | 0.8 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 45.3 | MS17987C608 / NAS1336C6C08D | 4213.D08 |
3/8 | 0.3720 | 0.3735 | 0.9 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 46.6 | MS17987C609 / NAS1336C6C09D | 4213.D09 |
3/8 | 0.3720 | 0.3735 | 1.0 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 48.0 | MS17987C610 / NAS1336C6C10D | 4213.D10 |
3/8 | 0.3720 | 0.3735 | 1.1 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 49.4 | MS17987C611 / NAS1336C6C11D | 4213.D11 |
3/8 | 0.3720 | 0.3735 | 1.2 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 50.7 | MS17987C612 / NAS1336C6C12D | 4213.D12 |
3/8 | 0.3720 | 0.3735 | 1.3 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 52.1 | MS17987C613 / NAS1336C6C13D | 4213.D13 |
3/8 | 0.3720 | 0.3735 | 1.4 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 53.5 | MS17987C614 / NAS1336C6C14D | 4213.D14 |
3/8 | 0.3720 | 0.3735 | 1.5 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 54.8 | MS17987C615 / NAS1336C6C15D | 4213.D15 |
3/8 | 0.3720 | 0.3735 | 1.6 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 56.2 | MS17987C616 / NAS1336C6C16D | 4213.D16 |
3/8 | 0.3720 | 0.3735 | 1.7 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 57.5 | MS17987C617 / NAS1336C6C17D | 4213.D17 |
3/8 | 0.3720 | 0.3735 | 1.8 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 58.9 | MS17987C618 / NAS1336C6C18D | 4213.D18 |
3/8 | 0.3720 | 0.3735 | 1.9 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 60.2 | MS17987C619 / NAS1336C6C19D | 4213.D19 |
3/8 | 0.3720 | 0.3735 | 2.0 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 61.6 | MS17987C620 / NAS1336C6C20D | 4213.D20 |
3/8 | 0.3720 | 0.3735 | 2.2 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 64.4 | MS17987C622 / NAS1336C6C22D | 4213.D22 |
3/8 | 0.3720 | 0.3735 | 2.3 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 65.7 | MS17987C623 / NAS1336C6C23D | 4213.D23 |
3/8 | 0.3720 | 0.3735 | 2.4 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 67.1 | MS17987C624 / NAS1336C6C24D | 4213.D24 |
3/8 | 0.3720 | 0.3735 | 2.5 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 68.4 | MS17987C625 / NAS1336C6C25D | 4213.D25 |
3/8 | 0.3720 | 0.3735 | 2.6 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 69.8 | MS17987C626 / NAS1336C6C26D | 4213.D26 |
3/8 | 0.3720 | 0.3735 | 2.8 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 72.5 | MS17987C628 / NAS1336C6C28D | 4213.D28 |
3/8 | 0.3720 | 0.3735 | 2.9 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 73.9 | MS17987C629 / NAS1336C6C29D | 4213.D29 |
3/8 | 0.3720 | 0.3735 | 3.0 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 75.2 | MS17987C630 / NAS1336C6C30D | 4213.D30 |
3/8 | 0.3720 | 0.3735 | 3.1 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 76.6 | MS17987C631 / NAS1336C6C31D | 4213.D31 |
3/8 | 0.3720 | 0.3735 | 3.3 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 79.3 | MS17987C633 / NAS1336C6C33D | 4213.D33 |
3/8 | 0.3720 | 0.3735 | 3.4 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 80.7 | MS17987C634 / NAS1336C6C34D | 4213.D34 |
3/8 | 0.3720 | 0.3735 | 3.5 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 82.0 | MS17987C635 / NAS1336C6C35D | 4213.D35 |
3/8 | 0.3720 | 0.3735 | 3.6 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 83.4 | MS17987C636 / NAS1336C6C36D | 4213.D36 |
3/8 | 0.3720 | 0.3735 | 3.9 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 87.4 | MS17987C639 / NAS1336C6C39D | 4213.D39 |
3/8 | 0.3720 | 0.3735 | 4.0 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 88.8 | MS17987C640 / NAS1336C6C40D | 4213.D40 |
3/8 | 0.3720 | 0.3735 | 4.1 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 90.2 | MS17987C641 / NAS1336C6C41D | 4213.D41 |
3/8 | 0.3720 | 0.3735 | 4.3 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 92.9 | MS17987C643 / NAS1336C6C43D | 4213.D43 |
3/8 | 0.3720 | 0.3735 | 5.0 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 102.0 | MS17987C650 / NAS1336C6C50D | 4213.D50 |
3/8 | 0.3720 | 0.3735 | 7.0 | 0.440 | 0.365 | 0.390 | 0.65 | 1.06 | 1.65 | 0.94 | 0.08 | 0.3790 | 20,700 | -65 | 200 | 130.0 | MS17987C670 / NAS1336C6C70D | 4213.D70 |
7/16 | 0.4345 | 0.4360 | 0.6 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 48.3 | MS17987C706 / NAS1337C6C06D | 4213.E06 |
7/16 | 0.4345 | 0.4360 | 0.8 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 52.0 | MS17987C708 / NAS1337C6C08D | 4213.E08 |
7/16 | 0.4345 | 0.4360 | 1.0 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 55.7 | MS17987C710 / NAS1337C6C10D | 4213.E10 |
7/16 | 0.4345 | 0.4360 | 1.2 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 59.4 | MS17987C712 / NAS1337C6C12D | 4213.E12 |
7/16 | 0.4345 | 0.4360 | 1.3 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 61.3 | MS17987C713 / NAS1337C6C13D | 4213.E13 |
7/16 | 0.4345 | 0.4360 | 1.4 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 63.2 | MS17987C714 / NAS1337C6C14D | 4213.E14 |
7/16 | 0.4345 | 0.4360 | 1.5 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 65.0 | MS17987C715 / NAS1337C6C15D | 4213.E15 |
7/16 | 0.4345 | 0.4360 | 1.6 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 66.8 | MS17987C716 / NAS1337C6C16D | 4213.E16 |
7/16 | 0.4345 | 0.4360 | 1.9 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 72.4 | MS17987C719 / NAS1337C6C19D | 4213.E19 |
7/16 | 0.4345 | 0.4360 | 2.0 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 74.3 | MS17987C720 / NAS1337C6C20D | 4213.E20 |
7/16 | 0.4345 | 0.4360 | 2.1 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 76.1 | MS17987C721 / NAS1337C6C21D | 4213.E21 |
7/16 | 0.4345 | 0.4360 | 2.2 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 78.0 | MS17987C722 / NAS1337C6C22D | 4213.E22 |
7/16 | 0.4345 | 0.4360 | 2.4 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 81.7 | MS17987C724 / NAS1337C6C24D | 4213.E24 |
7/16 | 0.4345 | 0.4360 | 2.5 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 83.6 | MS17987C725 / NAS1337C6C25D | 4213.E25 |
7/16 | 0.4345 | 0.4360 | 2.6 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 85.4 | MS17987C726 / NAS1337C6C26D | 4213.E26 |
7/16 | 0.4345 | 0.4360 | 2.8 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 89.2 | MS17987C728 / NAS1337C6C28D | 4213.E28 |
7/16 | 0.4345 | 0.4360 | 3.0 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 92.8 | MS17987C730 / NAS1337C6C30D | 4213.E30 |
7/16 | 0.4345 | 0.4360 | 3.2 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 96.6 | MS17987C732 / NAS1337C6C32D | 4213.E32 |
7/16 | 0.4345 | 0.4360 | 4.0 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 111.0 | MS17987C740 / NAS1337C6C40D | 4213.E40 |
7/16 | 0.4345 | 0.4360 | 5.5 | 0.509 | 0.380 | 0.390 | 0.71 | 1.09 | 1.85 | 0.98 | 0.08 | 0.4425 | 28,500 | -65 | 200 | 139.0 | MS17987C755 / NAS1337C6C55D | 4213.E55 |
1/2 | 0.4970 | 0.4985 | 0.8 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 73.4 | MS17987C808 / NAS1338C6C08D | 4213.F08 |
1/2 | 0.4970 | 0.4985 | 0.9 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 75.8 | MS17987C809 / NAS1338C6C09D | 4213.F09 |
1/2 | 0.4970 | 0.4985 | 1.0 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 78.2 | MS17987C810 / NAS1338C6C10D | 4213.F10 |
1/2 | 0.4970 | 0.4985 | 1.1 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 80.7 | MS17987C811 / NAS1338C6C11D | 4213.F11 |
1/2 | 0.4970 | 0.4985 | 1.2 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 83.1 | MS17987C812 / NAS1338C6C12D | 4213.F12 |
1/2 | 0.4970 | 0.4985 | 1.3 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 85.6 | MS17987C813 / NAS1338C6C13D | 4213.F13 |
1/2 | 0.4970 | 0.4985 | 1.4 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 88.0 | MS17987C814 / NAS1338C6C14D | 4213.F14 |
1/2 | 0.4970 | 0.4985 | 1.5 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 90.4 | MS17987C815 / NAS1338C6C15D | 4213.F15 |
1/2 | 0.4970 | 0.4985 | 1.6 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 92.9 | MS17987C816 / NAS1338C6C16D | 4213.F16 |
1/2 | 0.4970 | 0.4985 | 1.8 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 97.7 | MS17987C818 / NAS1338C6C18D | 4213.F18 |
1/2 | 0.4970 | 0.4985 | 1.9 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 100.0 | MS17987C819 / NAS1338C6C19D | 4213.F19 |
1/2 | 0.4970 | 0.4985 | 2.0 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 103.0 | MS17987C820 / NAS1338C6C20D | 4213.F20 |
1/2 | 0.4970 | 0.4985 | 2.1 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 105.0 | MS17987C821 / NAS1338C6C21D | 4213.F21 |
1/2 | 0.4970 | 0.4985 | 2.3 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 110.0 | MS17987C823 / NAS1338C6C23D | 4213.F23 |
1/2 | 0.4970 | 0.4985 | 2.5 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 115.0 | MS17987C825 / NAS1338C6C25D | 4213.F25 |
1/2 | 0.4970 | 0.4985 | 2.8 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 122.0 | MS17987C828 / NAS1338C6C28D | 4213.F28 |
1/2 | 0.4970 | 0.4985 | 2.9 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 125.0 | MS17987C829 / NAS1338C6C29D | 4213.F29 |
1/2 | 0.4970 | 0.4985 | 3.0 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 127.0 | MS17987C830 / NAS1338C6C30D | 4213.F30 |
1/2 | 0.4970 | 0.4985 | 3.1 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 129.0 | MS17987C831 / NAS1338C6C31D | 4213.F31 |
1/2 | 0.4970 | 0.4985 | 3.3 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 134.0 | MS17987C833 / NAS1338C6C33D | 4213.F33 |
1/2 | 0.4970 | 0.4985 | 3.4 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 137.0 | MS17987C834 / NAS1338C6C34D | 4213.F34 |
1/2 | 0.4970 | 0.4985 | 3.5 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 139.0 | MS17987C835 / NAS1338C6C35D | 4213.F35 |
1/2 | 0.4970 | 0.4985 | 3.7 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 144.0 | MS17987C837 / NAS1338C6C37D | 4213.F37 |
1/2 | 0.4970 | 0.4985 | 3.9 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 149.0 | MS17987C839 / NAS1338C6C39D | 4213.F39 |
1/2 | 0.4970 | 0.4985 | 4.0 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 151.0 | MS17987C840 / NAS1338C6C40D | 4213.F40 |
1/2 | 0.4970 | 0.4985 | 4.2 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 156.0 | MS17987C842 / NAS1338C6C42D | 4213.F42 |
1/2 | 0.4970 | 0.4985 | 4.4 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 161.0 | MS17987C844 / NAS1338C6C44D | 4213.F44 |
1/2 | 0.4970 | 0.4985 | 4.5 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 164.0 | MS17987C845 / NAS1338C6C45D | 4213.F45 |
1/2 | 0.4970 | 0.4985 | 4.6 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 166.0 | MS17987C846 / NAS1338C6C46D | 4213.F46 |
1/2 | 0.4970 | 0.4985 | 4.8 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 171.0 | MS17987C848 / NAS1338C6C48D | 4213.F48 |
1/2 | 0.4970 | 0.4985 | 5.0 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 176.0 | MS17987C850 / NAS1338C6C50D | 4213.F50 |
1/2 | 0.4970 | 0.4985 | 5.3 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 183.0 | MS17987C853 / NAS1338C6C53D | 4213.F53 |
1/2 | 0.4970 | 0.4985 | 5.5 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 188.0 | MS17987C855 / NAS1338C6C55D | 4213.F55 |
1/2 | 0.4970 | 0.4985 | 5.8 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 195.0 | MS17987C858 / NAS1338C6C58D | 4213.F58 |
1/2 | 0.4970 | 0.4985 | 6.5 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 212.0 | MS17987C865 / NAS1338C6C65D | 4213.F65 |
1/2 | 0.4970 | 0.4985 | 8.0 | 0.594 | 0.460 | 0.565 | 0.80 | 1.16 | 1.85 | 1.14 | 0.08 | 0.5050 | 36,900 | -65 | 200 | 249.0 | MS17987C880 / NAS1338C6C80D | 4213.F80 |
9/16 | 0.5595 | 0.5610 | 1.0 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 94.2 | MS17987C910 / NAS1339C6C10D | 4213.G10 |
9/16 | 0.5595 | 0.5610 | 1.2 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 100.0 | MS17987C912 / NAS1339C6C12D | 4213.G12 |
9/16 | 0.5595 | 0.5610 | 1.3 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 104.0 | MS17987C913 / NAS1339C6C13D | 4213.G13 |
9/16 | 0.5595 | 0.5610 | 1.5 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 110.0 | MS17987C915 / NAS1339C6C15D | 4213.G15 |
9/16 | 0.5595 | 0.5610 | 2.0 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 125.0 | MS17987C920 / NAS1339C6C20D | 4213.G20 |
9/16 | 0.5595 | 0.5610 | 2.2 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 132.0 | MS17987C922 / NAS1339C6C22D | 4213.G22 |
9/16 | 0.5595 | 0.5610 | 2.5 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 141.0 | MS17987C925 / NAS1339C6C25D | 4213.G25 |
9/16 | 0.5595 | 0.5610 | 2.7 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 147.0 | MS17987C927 / NAS1339C6C27D | 4213.G27 |
9/16 | 0.5595 | 0.5610 | 2.8 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 150.0 | MS17987C928 / NAS1339C6C28D | 4213.G28 |
9/16 | 0.5595 | 0.5610 | 3.0 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 156.0 | MS17987C930 / NAS1339C6C30D | 4213.G30 |
9/16 | 0.5595 | 0.5610 | 3.7 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 178.0 | MS17987C937 / NAS1339C6C37D | 4213.G37 |
9/16 | 0.5595 | 0.5610 | 4.2 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 194.0 | MS17987C942 / NAS1339C6C42D | 4213.G42 |
9/16 | 0.5595 | 0.5610 | 5.5 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 234.0 | MS17987C955 / NAS1339C6C55D | 4213.G55 |
9/16 | 0.5595 | 0.5610 | 6.5 | 0.666 | 0.510 | 0.565 | 0.84 | 1.16 | 2.03 | 1.14 | 0.08 | 0.5675 | 46,700 | -65 | 200 | 265.0 | MS17987C965 / NAS1339C6C65D | 4213.G65 |
5/8 | 0.6220 | 0.6235 | 3.9 | 0.750 | 0.580 | 0.580 | 0.90 | 1.24 | 2.25 | 1.40 | 0.12 | 0.6300 | 57,800 | -65 | 200 | 252.0 | MS17987C1039 / NAS1340C6C39D | 4213.H39 |
5/8 | 0.6220 | 0.6235 | 4.0 | 0.750 | 0.580 | 0.580 | 0.90 | 1.24 | 2.25 | 1.40 | 0.12 | 0.6300 | 57,800 | -65 | 200 | 256.0 | MS17987C1040 / NAS1340C6C40D | 4213.H40 |
3/4 | 0.7470 | 0.7485 | 4.0 | 0.887 | 0.670 | 0.700 | 1.04 | 1.64 | 2.65 | 1.63 | 0.12 | 0.7570 | 83,200 | -65 | 200 | 373.0 | MS17987C1240 / NAS1341C6C40D | 4213.K40 |
7/8 | 0.8720 | 0.8735 | 4.0 | 0.890 | 0.760 | 0.840 | 1.23 | 1.64 | 3.00 | 1.86 | 0.12 | 0.8820 | 112,500 | -65 | 200 | 515.0 | MS17987C1440 / NAS1342C6C40D | 4213.L40 |
1 | 0.9970 | 0.9985 | 2.6 | 1.219 | 0.890 | 0.950 | 1.33 | 1.64 | 3.10 | 2.00 | 0.12 | 1.0100 | 147,200 | -65 | 200 | 527.0 | MS17987C1626 / NAS1343C6C26D | 4213.M26 |
1 | 0.9970 | 0.9985 | 4.0 | 1.219 | 0.890 | 0.950 | 1.33 | 1.64 | 3.10 | 2.00 | 0.12 | 1.0100 | 147,200 | -65 | 200 | 665.0 | MS17987C1640 / NAS1343C6C40D | 4213.M40 |
Codice componente
|
---|
4213.A20 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Tipo | Diametro nominale (inch) | A max. (inch) | A min. (inch) | B (inch) | C (inch) | D (inch) | D max. (inch) | D min. (inch) | E (inch) | E max. (inch) | E min. (inch) | F (inch) | F min. (inch) | G max. (inch) | H min. (inch) | Lunghezza di bloccaggio L (inch) | Foro di posizionamento (inch) | Posizione foro per (inch) | Posizione foro di (inch) | Resistenza al taglio, doppia min (lb) | Temperatura max. (°F) | Temperatura min. (°F) | Resistenza alla trazione min. (lb) | Materiale Molla | Pulsante | Peso (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.47 € | 1 | 3 giorni | Perno | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.53 | - | - | 1.06 | 1.45 | 0.73 | 2 | - | 0.194 | - | 5150 | 200 | -65 | - | Acciaio inox passivato | Acciaio inox passivato | 25.9 |
Loading...
Anello di aggancio | Acciaio inox passivato | Senza minerali provenienti da zone di conflitti | sì | Conformità REACH | sì |
---|---|---|---|---|---|
J min.(inch) | 0.08 | Materiale Gambo | Acciaio inox temprato per precipitazione, passivato | Materiale Bullone a pressione | Acciaio inox temprato per precipitazione, passivato |
Materiale Impugnatura | Acciaio inox passivato | Materiale Sfera | Acciaio inox temprato per precipitazione, passivato |
Si trova sulla pagina di Quick Release Pin with Ring Handle, single acting - according to NASM / MS 17987, il codice articolo è il seguente: 4213.A20.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 4213.A20.
Configura
Proprietà di base
D(inch)
D min.(inch)
E(inch)
E min.(inch)
F(inch)
Foro di posizionamento(inch)
Posizione foro di(inch)
Resistenza alla trazione min.(lb)
Tipo
Tipo
Diametro nominale(inch)
A max.(inch)
A min.(inch)
B(inch)
C(inch)
D max.(inch)
E max.(inch)
F min.(inch)
G max.(inch)
H min.(inch)
Lunghezza di bloccaggio L(inch)
Posizione foro per(inch)
Resistenza al taglio, doppia min(lb)
Temperatura max.(°F)
Temperatura min.(°F)
Materiale Molla
Pulsante
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
4213.A07 |
4213.A08 |
4213.A09 |
4213.A22 |
4213.A23 |
4213.A25 |
Codice componente | Relativo a | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Tipo | Diametro nominale (inch) | A max. (inch) | A min. (inch) | B (inch) | C (inch) | D (inch) | D max. (inch) | D min. (inch) | E (inch) | E max. (inch) | E min. (inch) | F (inch) | F min. (inch) | G max. (inch) | H min. (inch) | Lunghezza di bloccaggio L (inch) | Foro di posizionamento (inch) | Posizione foro per (inch) | Posizione foro di (inch) | Resistenza al taglio, doppia min (lb) | Temperatura max. (°F) | Temperatura min. (°F) | Resistenza alla trazione min. (lb) | Materiale Molla | Pulsante | Peso (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
33.76 € | 1 | 3 giorni | Perno | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.53 | - | - | 1.06 | 1.45 | 0.73 | 0.7 | - | 0.194 | - | 5150 | 200 | -65 | - | Acciaio inox passivato | Acciaio inox passivato | 21.4 | |||
30.28 € | 1 | 3 giorni | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.42 | 0.53 | 0.31 | 1.06 | 1.06 | 1.45 | 0.73 | 0.8 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Acciaio inox temprato per precipitazione, passivato | - | 24 | |||
30.28 € | 1 | 3 giorni | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.42 | 0.53 | 0.31 | 1.06 | 1.06 | 1.45 | 0.73 | 0.9 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Acciaio inox temprato per precipitazione, passivato | - | 24 | |||
34.47 € | 1 | 3 giorni | Perno | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.53 | - | - | 1.06 | 1.45 | 0.73 | 2.2 | - | 0.194 | - | 5150 | 200 | -65 | - | Acciaio inox passivato | Acciaio inox passivato | 26.5 | |||
34.47 € | 1 | 3 giorni | Perno | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | - | 0.31 | - | - | 0.53 | - | - | 1.06 | 1.45 | 0.73 | 2.3 | - | 0.194 | - | 5150 | 200 | -65 | - | Acciaio inox passivato | Acciaio inox passivato | 26.9 | |||
30.92 € | 1 | 3 giorni | - | 3/16 | 0.1885 | 0.187 | 0.22 | 0.26 | 0.28 | 0.31 | 0.25 | 0.42 | 0.53 | 0.31 | 1.06 | 1.06 | 1.45 | 0.73 | 2.5 | 0.192 | 0.194 | 0.19 | 5150 | 302 | -22 | 200 | Acciaio inox temprato per precipitazione, passivato | - | 30 |