Fare clic sull'immagine per ingrandirla.
Cliccare sull´immagine per ingrandirla.
Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
L-HS-GPA-100-K-3
Codice componente
|
---|
L-HS-GPA-100-K-3 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Swivel Radius (mm) | electrically conductive | Housing design | Clevis bearing seal | Tread color | Tread type | Bearing shell type | Overall height housing (to center axis) (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
153.95 € | 1 | 5 giorni | 135 | 110 | 100 | 40 | 1250 | 145 | 50 | Ball-bearing | 105 | Steel galvanized | 80 | - | - | 11 | - | Clevis with axial deep groove ball bearing and tapered roller bearing | screwed | 100 | none | welded | closed fork head | Natural color | - | - | - | 3.8 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Housing Series Type | HS (LPSX/BPSX) |
---|---|---|---|---|---|
Rim material | PA 6-G | Tread material | PA 6-G | Housing classification | Super heavy duty housing HS |
Min. temperature resistance(° C) | -25 | Max. temperature resistance(° C) | 90 |
Si trova sulla pagina di Heavy duty swivel castor with cast nylon wheel, il codice articolo è il seguente: L-HS-GPA-100-K-3.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto L-HS-GPA-100-K-3.
Configura
Proprietà di base
Material Description Housing
Surface coating
Number of wheels [piece]
Tread type
Bearing shell type
Overall height housing (to center axis)(mm)
Plate length(mm)
Plate width(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Screw hole(mm)
Clevis bearing type
Clevis connection
Swivel Radius(mm)
electrically conductive
Housing design
Clevis bearing seal
Tread color
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
L-HS-GPA-080-K-3 |
L-HS-GPA-100-K-3-DSV |
L-HS-GPA-125-K-3 |
L-HS-GPA-125-K-3-RF |
L-HS-GPA-150-K-3 |
L-HS-GPA-150-K-3-DSV |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Swivel Radius (mm) | electrically conductive | Housing design | Clevis bearing seal | Tread color | Tread type | Bearing shell type | Overall height housing (to center axis) (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
132.55 € | 1 | 5 giorni | 135 | 110 | 80 | 40 | 1000 | 125 | 45 | Ball-bearing | 105 | Steel galvanized | 80 | - | - | 11 | - | Clevis with axial deep groove ball bearing and tapered roller bearing | screwed | 85 | none | welded | closed fork head | Natural color | - | - | - | 3.4 | ||
205.68 € | 1 | 5 giorni | 135 | 110 | 100 | 40 | 1250 | 145 | 50 | - | 105 | - | 80 | - | - | 11 | - | - | - | - | - | - | - | - | - | - | - | - | ||
200.77 € | 1 | 5 giorni | 135 | 110 | 125 | 55 | 1750 | 170 | 50 | Ball-bearing | 105 | Steel galvanized | 80 | - | - | 11 | - | Clevis with axial deep groove ball bearing and tapered roller bearing | screwed | 112.5 | - | welded | closed fork head | Natural color | - | - | - | - | ||
250.96 € | 1 | 5 giorni | 135 | 110 | 125 | 55 | 1750 | 170 | 50 | - | 105 | - | 80 | - | - | 11 | - | - | - | - | - | - | - | - | - | - | - | - | ||
238.60 € | 1 | 5 giorni | 175 | 140 | 150 | 55 | 2500 | 205 | 56 | Ball-bearing | 140 | Steel galvanized | 105 | - | - | 14 | - | Clevis with axial deep groove ball bearing and tapered roller bearing | screwed | 131 | - | welded | closed fork head | Natural color | - | - | - | - | ||
320.11 € | 1 | 5 giorni | 175 | 140 | 150 | 55 | 2500 | 205 | 65 | - | 140 | Steel galvanized | 105 | - | - | 14 | - | - | - | - | - | - | - | - | - | - | - | - |