Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
L-IL-TPBK-080-K-3-EC
Codice componente
|
---|
L-IL-TPBK-080-K-3-EC |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Swivel Radius (mm) | electrically conductive | fork strength (mm) | Axle bore housing (mm) | Light width (mm) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
14.81 € | 1 | 5 giorni | 105 | 80 | 80 | 30 | 80 | 100 | 36 | - | 80 | 60 | - | - | 9 | - | - | 76.5 | electrically conductive | - | - | - | 0.65 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Rim material | Polypropylene | Tread material | Thermoplastic |
Tread color | Grey | Housing classification | Standard housing IL | Min. temperature resistance(° C) | -20 |
Max. temperature resistance(° C) | 60 |
Si trova sulla pagina di Swivel castor with thermoplastic wheel, il codice articolo è il seguente: L-IL-TPBK-080-K-3-EC.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto L-IL-TPBK-080-K-3-EC.
Configura
Proprietà di base
Housing Series Type
Material Description Housing
Surface coating
panel thickness(mm)
Number of wheels [piece]
fork strength(mm)
Axle bore housing(mm)
Light width(mm)
Plate length(mm)
Plate width(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
Swivel Radius(mm)
electrically conductive
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
L-IL-TPBK-080-K-3 |
L-IL-TPBK-100-K-3 |
L-IL-TPBK-100-K-3-EC |
L-IL-TPBK-125-K-3 |
L-IL-TPBK-125-K-3-EC |
L-IL-TPBK-160-K-3 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Swivel Radius (mm) | electrically conductive | fork strength (mm) | Axle bore housing (mm) | Light width (mm) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.13 € | 1 | 4 giorni | 105 | 80 | 80 | 30 | 80 | 100 | 36 | IL (LCW/BCW) | 80 | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 2 | 1 | 76.5 | none | 2 | 8.1 | 43 | 0.584 | ||
7.75 € | 1 | 4 giorni | 105 | 80 | 100 | 30 | 90 | 125 | 36 | IL (LCW/BCW) | 80 | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 2.5 | 1 | 86.5 | none | 2.5 | 8.1 | 43 | 0.668 | ||
17.91 € | 1 | 5 giorni | 105 | 80 | 100 | 30 | 90 | 125 | 36 | - | 80 | 60 | - | - | 9 | - | - | 86.5 | electrically conductive | - | - | - | 0.8 | ||
9.37 € | 1 | 4 giorni | 105 | 80 | 125 | 35 | 110 | 155 | 36 | IL (LCW/BCW) | 80 | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 3 | 1 | 99 | none | 3 | 8.1 | 53 | 0.8 | ||
24.62 € | 1 | 4 giorni | 105 | 80 | 125 | 35 | 110 | 155 | 36 | - | 80 | 60 | - | - | 9 | - | - | 99 | electrically conductive | - | - | - | 0.96 | ||
19.31 € | 1 | 4 giorni | 135 | 110 | 160 | 40 | 180 | 190 | 52 | IL (LCW/BCW) | 105 | 80 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 11 | 3 | 1 | 132 | none | 3 | 12.1 | 63 | 1.69 |