Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
L-IM-PAM-125-K-3
Codice componente
|
---|
L-IM-PAM-125-K-3 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Swivel Radius (mm) | electrically conductive | Housing design | Clevis bearing seal | Tread color | Tread type | Bearing shell type | fork strength (mm) | Stop screw adjustable | Overall height housing (to center axis) (mm) | Stop Type | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.81 € | 1 | 5 giorni | 105 | 80 | 125 | 40 | 350 | 155 | 40 | Ball-bearing | IM (LU/BU) | 80 | Steel galvanized | 60 | Medium weight, pressed housing, galvanized | galvanized | 8.5 | 3.5 | 1 | Clevis with double ball bearing | riveted | 102.5 | none | drawn | Gasket ring red | White | - | - | 3.5 | - | - | - | 10 | 53 | Medium weight housing IM | -25 | 90 | 1.4 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Rim material | Polyamide |
---|---|---|---|---|---|
Tread material | Polyamide |
Si trova sulla pagina di Swivel castor with polyamide wheel, il codice articolo è il seguente: L-IM-PAM-125-K-3.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto L-IM-PAM-125-K-3.
Configura
Proprietà di base
Tread type
Bearing shell type
Stop screw adjustable
Overall height housing (to center axis)(mm)
Stop Type
Plate length(mm)
Plate width(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Housing Series Type
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Material Description Housing
Surface coating
Screw hole(mm)
panel thickness(mm)
Number of wheels [piece]
Clevis bearing type
Clevis connection
Swivel Radius(mm)
electrically conductive
Housing design
Clevis bearing seal
Tread color
fork strength(mm)
Axle bore housing(mm)
Light width(mm)
Housing classification
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
L-IL-PALK-100-R-3-EC |
L-IL-PALK-125-R-3-EC |
L-IL-PAM-150-K-3-EC |
L-IM-PAM-125-K-3-EC |
L-IM-PAM-150-K-3 |
L-IM-PAM-150-K-3-EC |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Clevis bearing type | Clevis connection | Swivel Radius (mm) | electrically conductive | Housing design | Clevis bearing seal | Tread color | Tread type | Bearing shell type | fork strength (mm) | Stop screw adjustable | Overall height housing (to center axis) (mm) | Stop Type | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.55 € | 1 | 5 giorni | 105 | 80 | 100 | 35 | 150 | 125 | 36 | Roller bearing | IL (LCW/BCW) | 80 | - | 60 | - | - | 9 | - | - | - | - | 86.5 | electrically conductive | - | - | Black | - | - | - | - | - | - | - | - | Standard housing IL | -20 | 90 | 0.68 | ||
26.33 € | 1 | 5 giorni | 105 | 80 | 125 | 35 | 200 | 155 | 37 | Roller bearing | IL (LCW/BCW) | 80 | - | 60 | - | - | 9 | - | - | - | - | 99 | electrically conductive | - | - | Black | - | - | - | - | - | - | - | - | Standard housing IL | -20 | 90 | 0.92 | ||
61.77 € | 1 | 5 giorni | 135 | 110 | 150 | 45 | 350 | 185 | 52 | Ball-bearing | IL (LCW/BCW) | 105 | - | 80 | - | - | 11 | - | - | - | - | 127 | electrically conductive | - | - | Black | - | - | - | - | - | - | - | - | Standard housing IL | -20 | 90 | 1.99 | ||
48.15 € | 1 | 5 giorni | 105 | 80 | 125 | 40 | 400 | 155 | 40 | Ball-bearing | IM (LU/BU) | 80 | - | 60 | - | galvanized | 8.5 | - | - | - | - | 102.5 | electrically conductive | - | - | Anthracite | - | - | - | - | - | - | - | - | Medium weight housing IM | -25 | 90 | 1.35 | ||
32.18 € | 1 | 5 giorni | 135 | 110 | 150 | 45 | 500 | 195 | 56 | Ball-bearing | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 4 | 1 | Clevis with double ball bearing | riveted | 131 | none | drawn | Gasket ring red | White | - | - | 4 | - | - | - | 12 | 63 | Medium weight housing IM | -25 | 90 | 2.6 | ||
76.03 € | 1 | 5 giorni | 135 | 110 | 150 | 45 | 500 | 195 | 56 | Ball-bearing | IM (LU/BU) | 105 | - | 80 | - | galvanized | 10.5 | - | - | - | - | 131 | electrically conductive | - | - | Anthracite | - | - | - | - | - | - | - | - | Medium weight housing IM | -25 | 90 | 2.7 |