Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
L-IP-PALZ-250-G-3-DSV-GP
Codice componente
|
---|
L-IP-PALZ-250-G-3-DSV-GP |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Material Description Housing | Screw hole (mm) | panel thickness (mm) | Clevis bearing type | Clevis connection | Rim material | Swivel Radius (mm) | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.24 € | 1 | 5 giorni | 175 | 175 | 250 | 58 | 450 | 290 | 70 | Bearing | IP (LL/LB (air) | 140 | 140 | - | - | - | Clevis with double ball bearing | riveted | - | 195 | none | drawn | - | - | - | - | - | Standard housing IL | 4.8 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Housing material RR | Steel galvanized |
---|---|---|---|---|---|
Surface coating | galvanized | Number of wheels [piece] | 1 | Tread material | Polyamide |
Stop Type | DS-V (double stop in the lead) |
Si trova sulla pagina di Swivel castor with double stop in the flow and polyamide wheel, il codice articolo è il seguente: L-IP-PALZ-250-G-3-DSV-GP.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto L-IP-PALZ-250-G-3-DSV-GP.
Configura
Proprietà di base
Material Description Housing
Screw hole(mm)
panel thickness(mm)
Rim material
Tread color
Tread type
fork strength(mm)
Axle bore housing(mm)
Light width(mm)
Plate length(mm)
Plate width(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Clevis bearing type
Clevis connection
Swivel Radius(mm)
electrically conductive
Housing design
Housing classification
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
L-IK-PALZ-125-R-3-DSV-GP |
L-IM-PAM-250-K-3-DSV |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Material Description Housing | Screw hole (mm) | panel thickness (mm) | Clevis bearing type | Clevis connection | Rim material | Swivel Radius (mm) | electrically conductive | Housing design | Tread color | Tread type | fork strength (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.98 € | 1 | 5 giorni | 135 | 110 | 125 | 35 | 300 | 155 | 48 | Roller bearing | - | 105 | 80 | Sheet steel housing, galvanized | 11 | - | - | - | Polyamide | 138 | - | - | White | cylindrical | - | - | - | Standard housing IL | 1.1 | ||
89.04 € | 1 | 5 giorni | 135 | 110 | 250 | 60 | 700 | 297 | 67 | Ball-bearing | IM (LU/BU) | 105 | 80 | Medium weight, pressed housing, galvanized | 10.5 | 4 | - | - | Polyamide | 192 | none | drawn | White | - | 4 | 12 | 63 | Medium weight housing IM | 5.25 |