Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
B-IL-SGS-200-R-EC
Codice componente
|
---|
B-IL-SGS-200-R-EC |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | Number of wheels [piece] | electrically conductive | Tread type | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.56 € | 1 | 5 giorni | 135 | 114 | 200 | 50 | 205 | 235 | IL (LCW/BCW) | 105 | - | 75 | - | - | 11 | - | electrically conductive | - | 80 | 2.5 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Roller bearing |
---|---|---|---|---|---|
Rim material | Galvanized steel sheet | Tread material | Solid rubber | Tread color | Black |
Housing classification | Standard housing IL | Min. temperature resistance(° C) | -20 |
Si trova sulla pagina di Fixed caster with solid rubber wheel, il codice articolo è il seguente: B-IL-SGS-200-R-EC.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto B-IL-SGS-200-R-EC.
Configura
Proprietà di base
Housing material RR
Material Description Housing
Surface coating
Number of wheels [piece]
Tread type
Plate length(mm)
Plate width(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Screw hole(mm)
electrically conductive
Max. temperature resistance(° C)
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
B-IL-SGS-080-R-EC |
B-IL-SGS-100-R-EC |
B-IL-SGS-125-R-EC |
B-IS-SGS-080-R |
B-IS-SGS-100-R |
B-IS-SGS-125-R |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | Number of wheels [piece] | electrically conductive | Tread type | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
6.94 € | 1 | 5 giorni | 100 | 80 | 80 | 30 | 50 | 100 | IL (LCW/BCW) | 80 | - | 60 | - | - | 9 | - | electrically conductive | - | 80 | 0.52 | ||
8.54 € | 1 | 5 giorni | 100 | 80 | 100 | 30 | 70 | 125 | IL (LCW/BCW) | 80 | - | 60 | - | - | 9 | - | electrically conductive | - | 80 | 0.61 | ||
11.27 € | 1 | 5 giorni | 100 | 80 | 125 | 38 | 100 | 155 | IL (LCW/BCW) | 80 | - | 60 | - | - | 9 | - | electrically conductive | - | 80 | 0.92 | ||
6.08 € | 1 | 4 giorni | 102 | 87 | 80 | 25 | 50 | 100 | IS (LI/BI) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 1 | none | crowned | 60 | 0.46 | ||
6.02 € | 1 | 4 giorni | 102 | 87 | 100 | 30 | 70 | 125 | IS (LI/BI) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 1 | none | crowned | 60 | 0.6 | ||
10.05 € | 1 | 4 giorni | 102 | 87 | 125 | 38 | 100 | 155 | IS (LI/BI) | 80 | Steel galvanized | 60 | Lightweight, pressed sheet steel housing, galvanized | galvanized | 9 | 1 | none | crowned | 60 | 1.2 |