Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
B-IM-EPUA-125-K
Codice componente
|
---|
B-IM-EPUA-125-K |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | Tread material | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.95 € | 1 | 5 giorni | 102 | 90 | 125 | 40 | 300 | 155 | IM (LU/BU) | 80 | Steel galvanized | 60 | Medium weight, pressed housing, galvanized | galvanized | 8.5 | 3.5 | 1 | Aluminum | Elastic polyurethane | drawn | Blue | cylindrical | 3.5 | 92.5 | 10 | 53 | Medium weight housing IM | 1.2 |
Loading...
Rolls and case type | Fixed bracket | Mounting type | Mounting plate | Wheel bearing | Ball-bearing |
---|---|---|---|---|---|
electrically conductive | none |
Si trova sulla pagina di Fixed castor with elastic polyurethane wheel, approx. 78 ° Shore A, il codice articolo è il seguente: B-IM-EPUA-125-K.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto B-IM-EPUA-125-K.
Configura
Proprietà di base
Plate length(mm)
Plate width(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Housing Series Type
Bolt Hole Length(mm)
Housing material RR
Bolt hole width(mm)
Material Description Housing
Surface coating
Screw hole(mm)
panel thickness(mm)
Number of wheels [piece]
Rim material
Tread material
Housing design
Tread color
Tread type
fork strength(mm)
Overall height housing (to center axis)(mm)
Axle bore housing(mm)
Light width(mm)
Housing classification
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
B-HB-EPUG-250-K-B80 |
B-HB-EPUG-300-K |
B-IM-EPUA-100-K |
B-IM-EPUA-160-K |
B-IM-EPUA-180-K |
B-IM-EPUA-200-K |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Housing Series Type | Bolt Hole Length (mm) | Housing material RR | Bolt hole width (mm) | Material Description Housing | Surface coating | Screw hole (mm) | panel thickness (mm) | Number of wheels [piece] | Rim material | Tread material | Housing design | Tread color | Tread type | fork strength (mm) | Overall height housing (to center axis) (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
268.63 € | 1 | 5 giorni | 175 | 140 | 250 | 80 | 950 | 305 | HB (LP/BP) | 140 | - | 105 | - | - | 15 | - | - | Molding | - | - | - | - | - | - | - | - | - | 14.7 | ||
297.24 € | 1 | 5 giorni | 175 | 140 | 300 | 75 | 1250 | 355 | HB (LP/BP) | 140 | - | 105 | - | - | 15 | - | - | Molding | - | - | - | - | - | - | - | - | - | 16.9 | ||
25.69 € | 1 | 5 giorni | 102 | 90 | 100 | 30 | 200 | 128 | IM (LU/BU) | 80 | Steel galvanized | 60 | Medium weight, pressed housing, galvanized | galvanized | 8.5 | 3.5 | 1 | Aluminum | Elastic polyurethane | drawn | Blue | cylindrical | 3.5 | 78 | 8 | 43 | Medium weight housing IM | 0.95 | ||
60.93 € | 1 | 5 giorni | 135 | 114 | 160 | 50 | 500 | 200 | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 4 | 1 | Aluminum | Elastic polyurethane | drawn | Blue | cylindrical | 4 | 121 | 12 | 63 | Medium weight housing IM | 2.3 | ||
67.13 € | 1 | 5 giorni | 135 | 114 | 180 | 50 | 500 | 235 | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 4 | 1 | Aluminum | Elastic polyurethane | drawn | Blue | cylindrical | 4 | - | 12 | 63 | Medium weight housing IM | 2.8 | ||
72.04 € | 1 | 5 giorni | 135 | 114 | 200 | 50 | 600 | 245 | IM (LU/BU) | 105 | Steel galvanized | 80 | Medium weight, pressed housing, galvanized | galvanized | 10.5 | 4 | 1 | Aluminum | Elastic polyurethane | drawn | Blue | cylindrical | 4 | 145 | 12 | 63 | Medium weight housing IM | 3.05 |