Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
L-1357-50-1-VE10
Codice componente
|
---|
L-1357-50-1-VE10 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Surface coating | Bolt hole Ø (mm) | Clevis bearing type | Rim material | Tread material | Clevis bearing seal | Tread color | Bearing shell type | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.01 € | 1 | 5 giorni | 50 | 18 | 40 | 66 | 24 | Bearing | - | 12 | - | - | Polyamide | without gasket ring | Black | - | - | - | - | 0.92 |
Loading...
Rolls and case type | Steering housing | Mounting type | Baack hole | Housing material RR | Steel galvanized |
---|---|---|---|---|---|
Clevis connection | riveted | Housing design | drawn |
Si trova sulla pagina di Apparatus rolls with back hole as a set, il codice articolo è il seguente: L-1357-50-1-VE10.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto L-1357-50-1-VE10.
Configura
Proprietà di base
Surface coating
Clevis bearing type
Rim material
Bearing shell type
Housing classification
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Wheel bearing
Bolt hole Ø(mm)
Tread material
Clevis bearing seal
Tread color
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
L-1357-30-1-VE20 |
L-1357-40-1-VE10 |
L-AL-TPBK-050-K-1-VE4 |
L-AL-TPBK-075-K-1-VE4 |
L-AL-TPGK-050-G-1-VE4 |
L-AL-TPGK-075-G-1-VE4 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Wheel bearing | Surface coating | Bolt hole Ø (mm) | Clevis bearing type | Rim material | Tread material | Clevis bearing seal | Tread color | Bearing shell type | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.34 € | 1 | 5 giorni | 30 | 15 | 30 | 47 | 14 | Bearing | - | 12 | - | - | Polyamide | without gasket ring | Black | - | - | - | - | 1.32 | ||
29.34 € | 1 | 5 giorni | 40 | 18 | 35 | 61 | 24 | Bearing | - | 12 | - | - | Polyamide | without gasket ring | Black | - | - | - | - | 0.86 | ||
13.37 € | 1 | 5 giorni | 50 | 18 | 40 | 70 | 25 | Ball-bearing | - | 10.2 | - | Polypropylene | Thermoplastic | - | - | - | Apparatus rolls easily AL | -20 | 60 | 0.728 | ||
17.10 € | 1 | 5 giorni | 75 | 25 | 50 | 100 | 25 | Ball-bearing | - | 10.2 | - | Polypropylene | Thermoplastic | - | - | - | Apparatus rolls easily AL | -20 | 60 | 1.108 | ||
8.81 € | 1 | 5 giorni | 50 | 18 | 40 | 70 | 25 | Bearing | galvanized | 10.5 | Clevis with double ball bearing | Polypropylene | Thermoplastic | without gasket ring | Grey | not hardened | Apparatus rolls easily AL | -20 | 60 | 0.64 | ||
11.66 € | 1 | 5 giorni | 75 | 25 | 50 | 100 | 25 | Bearing | galvanized | 10.5 | Clevis with double ball bearing | Polypropylene | Thermoplastic | without gasket ring | Grey | not hardened | Apparatus rolls easily AL | -20 | 60 | 0.88 |