Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
L-AL-TPBK-050-K-1
Codice componente
|
---|
L-AL-TPBK-050-K-1 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Mounting type | Bolt Hole Length (mm) | Slewing ring Ø (mm) | Bolt hole width (mm) | Hole picture apparatus rolls (mm) | Screw hole (mm) | panel thickness (mm) | Bolt hole Ø (mm) | Number of wheels [piece] | Swivel Radius (mm) | electrically conductive | Clevis bearing seal | Tread type | Bearing shell type | fork strength (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.75 € | 1 | 4 giorni | - | - | 50 | 18 | 40 | 70 | 24 | Baack hole | - | 44 | - | - | - | - | 10.2 | 1 | 0 | none | without gasket ring | cylindrical | not hardened | 1.5 | 6 | 23 | Apparatus rolls easily AL | -20 | 60 | 0.156 |
Loading...
Rolls and case type | Steering housing | Wheel bearing | Ball-bearing | Housing Series Type | AL (1330/1335/1340/1345/1350/1355 ) |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Material Description Housing | Lightweight, pressed sheet steel housing, galvanized | Surface coating | galvanized |
Clevis bearing type | Clevis with double ball bearing | Clevis connection | riveted | Rim material | Polypropylene |
Tread material | Thermoplastic | Housing design | drawn | Tread color | Grey |
Si trova sulla pagina di Apparatus swivel castor with thermoplastic wheel, il codice articolo è il seguente: L-AL-TPBK-050-K-1.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto L-AL-TPBK-050-K-1.
Configura
Proprietà di base
Plate length(mm)
Plate width(mm)
Bolt Hole Length(mm)
Bolt hole width(mm)
Hole picture apparatus rolls(mm)
Screw hole(mm)
panel thickness(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Mounting type
Slewing ring Ø(mm)
Bolt hole Ø(mm)
Number of wheels [piece]
Swivel Radius(mm)
electrically conductive
Clevis bearing seal
Tread type
Bearing shell type
fork strength(mm)
Axle bore housing(mm)
Light width(mm)
Housing classification
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
L-AL-TPBK-050-K-3 |
L-AL-TPBK-050-K-3-VE4 |
L-AL-TPBK-075-K-1 |
L-AL-TPBK-075-K-3 |
L-AL-TPBK-075-K-3-VE4 |
L-AL-TPBK-100-K-3 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Mounting type | Bolt Hole Length (mm) | Slewing ring Ø (mm) | Bolt hole width (mm) | Hole picture apparatus rolls (mm) | Screw hole (mm) | panel thickness (mm) | Bolt hole Ø (mm) | Number of wheels [piece] | Swivel Radius (mm) | electrically conductive | Clevis bearing seal | Tread type | Bearing shell type | fork strength (mm) | Axle bore housing (mm) | Light width (mm) | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.75 € | 1 | 4 giorni | 60.5 | 60.5 | 50 | 18 | 40 | 69 | 24 | Mounting plate | - | - | - | 38x38 to 48x48 | 6.2 | 2 | - | 1 | 0 | none | without gasket ring | cylindrical | not hardened | 1.5 | 6 | 23 | - | - | - | 0.182 | ||
13.42 € | 1 | 5 giorni | 60 | 60 | 50 | 18 | 40 | 70 | 25 | Mounting plate | 46 | - | 46 | 38x38 to 46x46 | 6.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.8 | ||
4.75 € | 1 | 4 giorni | - | - | 75 | 25 | 50 | 100 | 24 | Baack hole | - | 44 | - | - | - | - | 10.2 | 1 | 0 | none | without gasket ring | cylindrical | not hardened | 2 | 6 | 29 | Apparatus rolls easily AL | -20 | 60 | 0.236 | ||
4.74 € | 1 | 4 giorni | 60.5 | 60.5 | 75 | 25 | 50 | 100 | 24 | Mounting plate | - | - | - | 38x38 to 48x48 | 6.2 | 2 | - | 1 | - | none | without gasket ring | cylindrical | not hardened | 2 | 6 | 29 | - | - | - | 0.264 | ||
17.11 € | 1 | 5 giorni | 60 | 60 | 75 | 25 | 50 | 100 | 25 | Mounting plate | 46 | - | 46 | 38x38 to 46x46 | 6.2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1.2 | ||
9.35 € | 1 | 4 giorni | 60 | 60 | 100 | 23 | 65 | 122 | 33 | Mounting plate | - | - | - | 38x38 to 46x46 | 6.2 | - | - | - | 83 | none | - | - | - | - | - | - | - | - | - | 0.404 |