Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
L-AL-PAA-075-G-3-DSN
Codice componente
|
---|
L-AL-PAA-075-G-3-DSN |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Hole picture apparatus rolls (mm) | Surface coating | Screw hole (mm) | Clevis bearing type | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Clevis bearing seal | Tread color | Tread type | Bearing shell type | Stop Type | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.72 € | 1 | 5 giorni | 60 | 60 | 75 | 23 | 50 | 101 | 25 | AL (1330/1335/1340/1345/1350/1355 ) | 46 | 46 | 38x38 to 46x46 | - | 6.2 | Clevis with double ball bearing | Polyamide | Polyamide | 91 | none | drawn | - | Black | - | - | DS-N (double stop in the wake) | Lightweight, sheet steel housing, galvanized | -20 | 80 | 0.32 |
Loading...
Rolls and case type | Steering housing | Mounting type | Mounting plate | Wheel bearing | Bearing |
---|---|---|---|---|---|
Housing material RR | Steel galvanized | Material Description Housing | Lightweight, pressed sheet steel housing, galvanized | Number of wheels [piece] | 1 |
Clevis connection | riveted |
Si trova sulla pagina di Apparatus steering wheel with plastic wheel, il codice articolo è il seguente: L-AL-PAA-075-G-3-DSN.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto L-AL-PAA-075-G-3-DSN.
Configura
Proprietà di base
Surface coating
Clevis bearing seal
Tread type
Bearing shell type
Plate length(mm)
Plate width(mm)
Wheel diameter(Ø)
Wheel width(mm)
Load capacity dynamic(kg)
overall height(mm)
Discharge swivel castor(mm)
Housing Series Type
Bolt Hole Length(mm)
Bolt hole width(mm)
Hole picture apparatus rolls(mm)
Screw hole(mm)
Clevis bearing type
Rim material
Tread material
Swivel Radius(mm)
electrically conductive
Housing design
Tread color
Stop Type
Housing classification
Min. temperature resistance(° C)
Max. temperature resistance(° C)
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
L-1358-25-3-40X40 |
L-1358-25-3-48X34 |
L-1358-30-3-40X40 |
L-1358-30-3-48X34 |
L-1358-32-3 |
L-1358-38-3 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Plate length (mm) | Plate width (mm) | Wheel diameter (Ø) | Wheel width (mm) | Load capacity dynamic (kg) | overall height (mm) | Discharge swivel castor (mm) | Housing Series Type | Bolt Hole Length (mm) | Bolt hole width (mm) | Hole picture apparatus rolls (mm) | Surface coating | Screw hole (mm) | Clevis bearing type | Rim material | Tread material | Swivel Radius (mm) | electrically conductive | Housing design | Clevis bearing seal | Tread color | Tread type | Bearing shell type | Stop Type | Housing classification | Min. temperature resistance (° C) | Max. temperature resistance (° C) | Weight (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.24 € | 1 | 4 giorni | 40 | 40 | 25 | 13 | 15 | 34 | 16 | 1358 | - | - | 29x29 | galvanized | 5 | Clevis with simple ball bearing | - | - | - | none | - | without gasket ring | Black | cylindrical | - | - | - | - | - | 0.04 | ||
2.24 € | 1 | 20 giorni | 48 | 34 | 25 | 13 | 15 | 34 | 16 | 1358 | 36 | 23 | - | galvanized | 5 | Clevis with simple ball bearing | - | - | - | none | - | without gasket ring | Black | cylindrical | - | - | - | - | - | 0.36 | ||
2.28 € | 1 | 4 giorni | 40 | 40 | 30 | 15 | 20 | 37 | 16 | 1358 | - | - | 29x29 | galvanized | 5 | Clevis with simple ball bearing | - | - | - | none | - | without gasket ring | Black | cylindrical | - | - | - | - | - | 0.042 | ||
2.27 € | 1 | 20 giorni | 48 | 34 | 30 | 15 | 20 | 36 | 16 | 1358 | 36 | 23 | - | galvanized | 5 | Clevis with simple ball bearing | - | - | - | none | - | without gasket ring | Black | cylindrical | - | - | - | - | - | 0.036 | ||
1.93 € | 1 | 4 giorni | 42 | 42 | 32 | 18 | 25 | 50 | 20 | 1358 | 32 | 32 | - | galvanized | 5 | Clevis with simple ball bearing | - | - | - | none | - | without gasket ring | Black | cylindrical | - | - | - | - | - | 0.08 | ||
2.02 € | 1 | 4 giorni | 42 | 42 | 38 | 18 | 25 | 53 | 20 | 1358 | - | - | 32x32 | galvanized | 5 | Clevis with simple ball bearing | - | - | - | none | drawn | without gasket ring | Black | cylindrical | not hardened | - | - | - | - | 0.085 |