Guide a sfere assemblate (Boccola/Gabbia) (Codici componente)

Guide a sfere assemblate (Boccola/Gabbia)
Guide con cuscinetti a sfere per movimenti lineari e rotazionali senza gioco per l’utilizzo in tutti i settori tecnici dove sono richieste affidabilità e precisione.

(i)Nota

  • Tutte le configurazioni si basano su dimensioni standard e dimensioni di catalogo per fornire tutte le combinazioni adatte

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

5002012.5001022

MARMOTION. High-Precision Rotary Stroke Bearings - Product Lineup

   Guide Shafts
N400  to DIN 9825
N421 with internal thread on press - in side
N423 with internal thread on guide side
N425 with internal thread on both sides
 Ball Cages
N500  Plastic
N501 Brass
N511 Brass with Circlip
Guide Bushes
N550  open
N552 closed with Stop Rings
N553 closed with Sealing Rings
N570 closed with Wiper Seals
   Ball Cages Mini Range
N502  Brass
  Guide Bushes Mini Range
N550  open
N552 closed with Stop Rings
   Bellows
N820  Chrome Leather

General Description

Recent decades have seen high-precision Mahr MarMotion rotary stroke bearings for linear and rotary motion extend their area of application from the pressing tool sector to include general mechanical engineering, precision mechanical and optical engineering and a wide range of specialized fields.
In the course of this development work, Mahr has devised computation formulae based on the company's long experience and supported by close cooperation with various technical colleges and universities. This expertise helps designers to optimize the rotary stroke bearing for a particular application. This results in excellent guiding accuracy, optimum reliability and long service life.
The rotary stroke bearings manufactured with great precision by Mahr mean that the user can be sure that components are interchangeable. The MarMotion high-precision rotary stroke bearing can therefore be considered an integral part of the mechanical and design elements. 

Features

The main features of the MarMotion high-precision rotary stroke bearings are as follows:

Maximum guiding accuracy

The MarMotion high-precision rotary stroke bearing offers high guiding accuracy for both linear and rotary movements. This is guaranteed by the micro-finished running faces of shafts and bushes, whose accuracy of form in terms of roundness and cylindricity lies within 1/3 of ISO tolerance class IT 3. The exclusive use of grade 5, sorting class P0 steel balls (DIN 5401 or ISO 3290) also contributes to the high degree of guiding accuracy.

Backlash-free guiding

There is no backlash whatsoever in the guide because the balls are preloaded under a tension of a few μm between the shaft and the bush. Optimum preloading is ensured in the factory by pairing the shaft, ball cage and bush. This simplifies the process of fitting the rotary stroke bearing.

Smooth running

The MarMotion high-precision rotary stroke bearing ensures both maximum guiding accuracy and very low friction.
A pure contact rolling motion of the balls on the micro-finished running faces ensures very low friction. The coefficient of friction lies between 0.001 and 0.008 and ensures smooth running.

High loading capacity and guiding rigidity

The dense arrangement of the balls and the high form and dimensional accuracy of the balls and bearing faces provide a large number of contact points, thereby ensuring uniform distribution of the load in the guide. The designer can make optimum use of the available space. The functional reliability of the guide is significantly increased.

Rapid movements, high acceleration

The low friction rolling action in the MarMotion high-precision rotary stroke bearing enables rapid movements and high acceleration. The low inertia forces of plastic cages make these particularly well suited for high-frequency linear and rotary movements.

Long service life

Careful selection and heat treatment of the materials used, coupled with top quality bearing faces, means that the MarMotion high-precision rotary stroke bearings are particularly resistant to abrasion.

Minimum maintenance

In most cases, a thin film of lubricant is sufficient for several months' continuous operation. The outlay required for maintenance during operation is minimal.

Interchangeability

All individual components are interchangeable. This is due to continuous quality control, the exclusive use of balls of sorting group P0, and the machining of shafts and bushes to a high standard of precision. This ensures problem-free continuous operation.

Special designs

The extensive range of MarMotion high-precision rotary stroke bearings offers appropriate solutions for many different applications. We can also manufacture special designs for particular applications and requirements on the basis of workpiece drawings. Using alternative materials can also open up new possibilities.
Codice componente
5002012.5001022
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
dw
(mm)
d1
(mm)
dB
(mm)
L1
(mm)
L2
(mm)
k
(mm)
C
(N)
L3
(mm)
e
(mm)
m
(mm)
n
(mm)
Tipo boccola Tipo gabbia f (gabbia)
(mm)

83.15 €

1 12 giorni 1420253348909100000Aprire la boccola di guidaGabbia a sfere in ottone0

Loading...

  1. 1

Informazioni di base

Operazione di vendita Kit f(mm) 0 Numero di boccole 1
Tipo albero Senza albero

Si trova sulla pagina di Guide a sfere assemblate (Boccola/Gabbia), il codice articolo è il seguente: 5002012.5001022.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 5002012.5001022.

Tipologia prodotto

Codice componente
5002003.5001003
5002003.5001004
5002003.5001005
5002013.5001021
5002013.5001022
5002014.5001023
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
dw
(mm)
d1
(mm)
dB
(mm)
L1
(mm)
L2
(mm)
k
(mm)
C
(N)
L3
(mm)
e
(mm)
m
(mm)
n
(mm)
Tipo boccola Tipo gabbia f (gabbia)
(mm)

55.09 €

1 12 giorni 4710201218300000Aprire la boccola di guidaGabbia a sfere in ottone0

55.85 €

1 12 giorni 4710202034500000Aprire la boccola di guidaGabbia a sfere in ottone0

61.18 €

1 12 giorni 4710203054750000Aprire la boccola di guidaGabbia a sfere in ottone0

88.74 €

1 12 giorni 1420254434605800000Aprire la boccola di guidaGabbia a sfere in ottone0

93.11 €

1 12 giorni 1420254448909100000Aprire la boccola di guidaGabbia a sfere in ottone0

82.60 €

1 12 giorni 1521253334606450000Aprire la boccola di guidaGabbia a sfere in ottone0

Supporto tecnico