Connettore scheda-cavo (passo 2mm, pin a due file) - Serie DF11【1-500 Pezzi per confezione】 (Codici componente)

Connettore scheda-cavo (passo 2mm, pin a due file) - Serie DF11
  • Sconto volumi elevati
Connector for board-to-cable, cable-to-cable, and board-to-board connections with 2-mm pitch 2 terminal row. Can use for a wide range of equipment.

[Features]
· On-board improved space saving: The terminal pinout has been condensed into a 2-mm dual-row within a 5-mm width.
· Twice the number of signals can be acquired within the same space as a conventional 2-mm single-row connector.
· A wide array of variations: Crimped and pressure weld wiring connections are available in board-to-cable/relay/board-to-board connector types for expanding the scope of circuit board design.
· In addition, you can choose from gold/tin plating as well as versions which support SMT depending on the target application.
· Covers a broad range of compatible wiring: A 2 mm, dual-row compact design covers a range of compatible wiring from #22-30 AWG.
· Pressure welded labor-saving wire connection: By using fully automated pressure welding equipment, wire connections can be performed easily, including complex multi-harnesses (branched wiring connections), reducing the number of man-hours and eliminating manual processes.
In-stock items are made-to-order, so returns and cancellations are not possible. Thank you for your understanding.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

DF11-26DP-2DSA(01)

Codice componente
DF11-26DP-2DSA(01)
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
RoHSApplicable pin/contact Number Of Cores Tipo di connettore Corrente nominale
(A)
Allowable Voltage
(V)
Metodo cablaggio Connection direction Placcatura del terminale a contatto con il componente Categorie dei prodotti Caratteristiche Caratteristiche Cavo conforme Passo contatto
(mm)
Diametro esterno cavo conforme
(mm)
Numero di specifica Gamma di temperature di esercizio
(°C)
Passo terminale
(mm)

1.07 €

1 Disponibile 6 giorni -Maschio26Per PCB2-[Altro] Montaggio su PCB (DIP)DrittoOroConnettore scheda-a-schedaNANA-2-Placcatura in oro-30–852

Loading...

  1. 1

Informazioni di base

Connector Shape Rettangolare Connector series initials D/E/F D· E· F DF
Representative Standard UL / CSA

Supporto tecnico