Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
52010405 |
52010420 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Total length | Thread length | Nominal thread size inch/gas pipe thread | Nominal thread size metric/PG | Pitch thread | Inner diameter | Thread connection size | Number of fork spanners | Material | Material quality | Model | Thread type | Glass-fibre reinforced | Shock resistant | Halogen free | Degree of protection (IP) | Bend radius protection/trumpet flare | Explosion-tested version | With locknut | Surface treatment | Wrench width | Operating temperature | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.62 € | 25 | Disponibile | 5 giorni | 10 | - | 6 | - | 9 | - | - | - | - | Metal | Brass | Straight | PG | False | False | False | IP68 | False | False | False | Nickel-plated | 17 | 80 | |
9.18 € | 25 | Disponibile | 5 giorni | 10 | - | 6 | - | 9 | - | - | - | - | Metal | Brass | Straight | PG | False | False | False | IP68 | False | False | False | Nickel-plated | 17 | 80 |
Loading...
Configura
Proprietà di base
Total length
Nominal thread size inch/gas pipe thread
Pitch thread
Inner diameter
Thread connection size
Number of fork spanners
Thread length
Nominal thread size metric/PG
Material
Material quality
Model
Thread type
Glass-fibre reinforced
Shock resistant
Halogen free
Degree of protection (IP)
Bend radius protection/trumpet flare
Explosion-tested version
With locknut
Surface treatment
Wrench width
Operating temperature
Filtrare per giorni di spedizione standard
Attributi opzionali