Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
76123610
Codice componente
|
---|
76123610 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Permitted cable diameter | Diameter plug-in contact | Outer diameter | Width | Height | Length | Thread size M | Core cross section | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | Screened | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.93 € | 20 | Disponibile | 8 giorni | 10 | Tipo rotondo | - | 18 | 150 | Soldering connection | - | - | - | 2,5 | - | - | - | - | - | - | 125 | - | - | 6 | 4 | - | 3 | 2.5 | - | Gold | Thermoplastic | Plastic | - | Brass | False | Pin | - | False | - | - | - | - | V0 | True | True | IV | - |
Loading...
Si trova sulla pagina di Connettore per cavo corto EPIC® LS1, il codice articolo è il seguente: 76123610.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 76123610.
Configura
Proprietà di base
Model
Type of housing
Diameter connector
Permitted cable diameter
Outer diameter
Width
Height
Length
Thread size M
Core cross section
Operation temperature
Number of plug-in contacts
Type of connection socket for actuators and sensors
Material housing
Material insulation body
Locking mechanism
Position cable feed
With interlocking device
UV resistant
Corrosion resistant
Screened
Shape
Rated current In(A)
Rated voltage(V)
Connection type
Diameter plug-in contact
Ambient temperature
Number of poles
Rated surge voltage
Pollution degree
Connectable conductor cross section
Material of contact surface
Material connector of connector insert
Material of contact insert
Material contact
With protective conductor
Contact type
Contact insert without contacts
Inflammability class of insulation material acc. with UL94
With wire protection
Modular version
Over voltage category
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
73000026 |
73000027 |
73000028 |
73000029 |
76124100 |
76124610 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | Shape | Model | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Permitted cable diameter | Diameter plug-in contact | Outer diameter | Width | Height | Length | Thread size M | Core cross section | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Type of connection socket for actuators and sensors | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | Screened |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.88 € | 20 | Disponibile | Preventivo | 10 | Tipo rotondo | - | 7 | 100 | Crimp connection | - | - | - | 1 | - | - | - | - | - | - | 125 | - | - | 16 | 1,5 | - | 3 | 1 | - | Gold | Thermoplastic | Plastic | - | Brass | False | Without contacts | - | True | - | - | - | - | V0 | True | True | III | - | |
17.72 € | 20 | Disponibile | 5 giorni | 10 | - | - | 26 | 630 | Crimp connection | Straight | 28 | - | - | - | - | - | - | 23 | - | 125 | 125 | 7 | - | - | - | 3 | 2.5 | Zinc | Gold | - | - | Thermoplastic | Brass | True | Bus | Gland nut | - | - | True | - | - | - | - | - | - | - | |
30.47 € | 5 | Disponibile | 5 giorni | 10 | Tipo rotondo | - | 18 | 150 | Crimp connection | - | - | - | 2,5 | - | - | - | - | - | - | 125 | - | - | 6 | 4 | - | 3 | 2.5 | - | Gold | Thermoplastic | Plastic | - | Brass | False | Without contacts | - | True | - | - | - | - | V0 | True | True | IV | - | |
30.23 € | 5 | Disponibile | 5 giorni | 10 | - | - | 14 | 630.6 | Crimp connection | Straight | 21,3 | - | - | - | - | - | - | 17 | - | 125 | 125 | 8 | - | - | - | 3 | 1 | Zinc | Gold | - | - | Thermoplastic | Brass | True | Bus | Gland nut | - | - | True | - | - | - | - | - | - | - | |
28.35 € | 5 | Disponibile | 5 giorni | 10 | - | - | 7.5 | 60 | Soldering connection | Straight | 27 | - | - | - | - | - | - | 27 | - | 125 | 125 | 21 | - | - | - | 3 | 1 | Brass | Gold | - | - | Thermoplastic | Brass | False | Pin | Gland nut | - | - | True | - | - | - | - | - | - | - | |
17.67 € | 20 | Disponibile | Preventivo | 10 | Tipo rotondo | - | - | - | - | Housing extension | - | - | - | 19,8 | 25,6 | 23,6 | 23 | - | - | - | 125 | - | - | - | - | - | - | Zinc | - | - | - | - | - | - | - | Other | - | Above | False | True | True | HB | - | - | - | - |