Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
73000021
Codice componente
|
---|
73000021 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Shape | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Diameter plug-in contact | Outer diameter | Width | Height | Length | Thread size M | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.32 € | 5 | Disponibile | 5 giorni | 10 | - | 70 | 630 | Crimp connection | Straight | 46 | - | - | - | - | - | 40 | 125 | 125 | 7 | - | - | 3 | 10 | Zinc | Gold | - | - | Thermoplastic | Brass | True | Pin | Gland nut | - | - | True | - | - | - | - | - | - |
Loading...
Si trova sulla pagina di EPIC® POWER LS1 F7, il codice articolo è il seguente: 73000021.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 73000021.
Configura
Proprietà di base
Shape
Diameter plug-in contact
Outer diameter
Width
Height
Length
Number of poles
Rated surge voltage
Material connector of connector insert
Material of contact insert
Contact insert without contacts
Position cable feed
UV resistant
Corrosion resistant
Inflammability class of insulation material acc. with UL94
With wire protection
Modular version
Over voltage category
Rated current In(A)
Rated voltage(V)
Connection type
Type of housing
Diameter connector
Thread size M
Ambient temperature
Operation temperature
Number of plug-in contacts
Pollution degree
Connectable conductor cross section
Material housing
Material of contact surface
Material insulation body
Material contact
With protective conductor
Contact type
Locking mechanism
With interlocking device
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
73000016 |
73000017 |
73000020 |
73000023 |
76143000 |
76144000 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | Shape | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Diameter plug-in contact | Outer diameter | Width | Height | Length | Thread size M | Ambient temperature | Operation temperature | Number of plug-in contacts | Number of poles | Rated surge voltage | Pollution degree | Connectable conductor cross section | Material housing | Material of contact surface | Material connector of connector insert | Material of contact insert | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Contact insert without contacts | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | With wire protection | Modular version | Over voltage category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
30.42 € | 5 | Disponibile | 8 giorni | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | |
30.23 € | 5 | Disponibile | 5 giorni | 10 | - | 14 | 630 | Crimp connection | Straight | - | - | - | - | - | - | 17 | 125 | 125 | 7 | - | - | 3 | 1 | Zinc | Gold | - | - | Thermoplastic | Brass | True | Bus | Gland nut | - | - | True | - | - | - | - | - | - | |
27.23 € | 5 | Disponibile | 8 giorni | 10 | - | 26 | 630 | Crimp connection | Straight | 20 | - | - | - | - | - | 23 | 125 | 125 | 5 | - | - | 3 | 2.5 | Zinc | Gold | - | - | Thermoplastic | Brass | True | Bus | Gland nut | - | - | True | - | - | - | - | - | - | |
15.82 € | 20 | Disponibile | Preventivo | 10 | Tipo rotondo | - | - | - | Housing extension | - | - | 19,8 | 25,6 | 23,6 | 23 | - | - | 125 | - | - | - | - | - | Zinc | - | - | - | - | - | - | - | Other | - | Above | False | True | True | HB | - | - | - | |
27.38 € | 5 | Disponibile | 5 giorni | 10 | Tipo rotondo | 18 | 150 | Crimp connection | - | - | 2,5 | - | - | - | - | - | 125 | - | - | 7 | 4 | 3 | 2.5 | - | Gold | Thermoplastic | Plastic | - | Brass | False | Without contacts | - | True | - | - | - | - | V0 | True | True | IV | |
30.22 € | 5 | Disponibile | Preventivo | 10 | Tipo rotondo | 7 | 150 | Soldering connection | - | - | 1 | - | - | - | - | - | 125 | - | - | 9 | 2,5 | 3 | 1 | - | Gold | Thermoplastic | Plastic | - | Brass | False | Bus | - | False | - | - | - | - | V0 | True | True | II |