Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
44420044
Codice componente
|
---|
44420044 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Shape | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Outer diameter | Width | Height | Length | Thread size M | Ambient temperature | Number of plug-in contacts | Pollution degree | Connectable conductor cross section | Material of contact surface | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.48 € | 5 | Disponibile | 46 giorni | 10 | - | 20 | 630 | Crimp connection | Straight | 21,3 | - | - | - | - | 17 | 125 | 3 | 3 | 2.5 | Gold | Thermoplastic | Brass | True | Pin | Gland nut | - | True | - | - | - |
Loading...
Operation temperature | 125 | Material housing | Zinc |
---|
Si trova sulla pagina di EPIC® SIGNAL M23 G5, il codice articolo è il seguente: 44420044.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 44420044.
Configura
Proprietà di base
Shape
Outer diameter
Width
Height
Length
Position cable feed
UV resistant
Corrosion resistant
Inflammability class of insulation material acc. with UL94
Rated current In(A)
Rated voltage(V)
Connection type
Type of housing
Diameter connector
Thread size M
Ambient temperature
Number of plug-in contacts
Pollution degree
Connectable conductor cross section
Material of contact surface
Material insulation body
Material contact
With protective conductor
Contact type
Locking mechanism
With interlocking device
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
44420045 |
44420046 |
44420047 |
44420048 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | Shape | Rated current In (A) | Rated voltage (V) | Connection type | Type of housing | Diameter connector | Outer diameter | Width | Height | Length | Thread size M | Ambient temperature | Number of plug-in contacts | Pollution degree | Connectable conductor cross section | Material of contact surface | Material insulation body | Material contact | With protective conductor | Contact type | Locking mechanism | Position cable feed | With interlocking device | UV resistant | Corrosion resistant | Inflammability class of insulation material acc. with UL94 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.48 € | 20 | Disponibile | 8 giorni | 10 | - | 26 | 630 | Crimp connection | Straight | 28 | - | - | - | - | 23 | 125 | 5 | 3 | 2.5 | Gold | Thermoplastic | Brass | True | Bus | Gland nut | - | True | - | - | - | |
9.45 € | 5 | Disponibile | 5 giorni | 10 | - | 26 | 630 | Crimp connection | Straight | - | - | - | - | - | 23 | 125 | 7 | 3 | 2.5 | Gold | Thermoplastic | Brass | True | Pin | Gland nut | - | True | - | - | - | |
8.53 € | 20 | Disponibile | Preventivo | 10 | - | 12 | 630 | Screw connection | Straight | - | - | - | - | - | 12 | 85 | 3 | 3 | 1.5 | Gold | Thermoplastic | Brass | True | Bus | Gland nut | - | True | - | - | - | |
9.48 € | 5 | Disponibile | Preventivo | 10 | Tipo rotondo | - | - | - | Housing extension | - | 23 | 15 | 66 | 25 | - | - | - | - | - | - | - | - | - | - | Other | Above | False | True | True | HB |