Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
44424021 |
44424024 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Type of electric connection | Diameter plug-in contact | Connectable conductor cross section | Material contact | Material of contact surface | Packaging type | Type of connection cross section | Compression shape | Suitable for | Construction/operation | Mounting method | With locking device (for mechanical tools) | With exchangeable inserts | With automatic return | Massive contact | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13.32 € | 20 | Disponibile | Preventivo | 10 | Crimp connection | 6 | 35 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True | |
15.17 € | 20 | Disponibile | Preventivo | 10 | Crimp connection | 6 | 35 | Brass | Silver | Blister | Round | - | - | - | Inserted | - | - | - | True |
Loading...
Configura
Proprietà di base
Compression shape
Suitable for
Construction/operation
With locking device (for mechanical tools)
With exchangeable inserts
With automatic return
Type of electric connection
Diameter plug-in contact
Connectable conductor cross section
Material contact
Material of contact surface
Packaging type
Type of connection cross section
Mounting method
Massive contact
Filtrare per giorni di spedizione standard
Attributi opzionali