Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
4160102K/3000
Codice componente
|
---|
4160102K/3000 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Length (m) | Nominal cross section conductor (mm2) | AWGsize (AWG) | Outer diameter approx. (mm) | Diameter conductor | Nominal voltage U0 | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core colour | Core insulation | Flame retardant | Screen over stranding | Insulated | Low temperature resistant (acc. EN 6081114) | Oil resistant (acc. EN 6081121) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
953.80 € | 1 | Disponibile | 8 giorni | 10 | 3000 | 0.5 | - | 2.7 | - | 450 | 750 | 70 | - | Class 5 = flexible | Blue | PVC | In accordance with EN 6033212 | False | False | False | False | True |
Loading...
Configura
Proprietà di base
AWGsize(AWG)
Diameter conductor
Operating temperature, flexible
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Nominal voltage U0
Nominal voltage U
Operating temperature, fix
Conductor category
Core colour
Core insulation
Flame retardant
Screen over stranding
Insulated
Low temperature resistant (acc. EN 6081114)
Oil resistant (acc. EN 6081121)
Protective conductor
Filtrare per giorni di spedizione standard
Attributi opzionali