Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
30017672/500
Codice componente
|
---|
30017672/500 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number Of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Nominal cross section concentric conductor | Nominal cross section pilot/reduced core | Number of pilot/reduced cores | Conductor category | Core insulation | Flame retardant | Shape of conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,280.83 € | 1 | Disponibile | Preventivo | 10 | 500 | 2,5 | 4 | 10,6 | Included | 2,5 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round |
Loading...
Colour outer sheath | Nero | Max. conductor temperature | 90 | Nominal voltage UO | 0,6 |
---|---|---|---|---|---|
Nominal voltage U | 1 | Operating temperature, fix | 90 | Operating temperature, flexible | 90 |
Concentric conductor | None | Conductor material | Cu, bare | Core identification | Colour |
Halogen free (acc. EN 50267-2-2) | True | Low smoke (acc. EN 61034-2) | True | Screen | False |
Si trova sulla pagina di N2XH, il codice articolo è il seguente: 30017672/500.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 30017672/500.
Configura
Proprietà di base
Nominal cross section pilot/reduced core
Number of pilot/reduced cores
Length(m)
Nominal cross section conductor(mm2)
Number Of Cores(Core)
Outer diameter approx.(mm)
Protection conductor
Nominal cross section concentric conductor
Conductor category
Core insulation
Flame retardant
Shape of conductor
Attributi opzionali
Codice componente |
---|
1112943/100 |
1112944/100 |
1112945/100 |
30017673/500 |
30017674/100 |
30017674/1000 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number Of Cores (Core) | Outer diameter approx. (mm) | Protection conductor | Nominal cross section concentric conductor | Nominal cross section pilot/reduced core | Number of pilot/reduced cores | Conductor category | Core insulation | Flame retardant | Shape of conductor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,121.43 € | 1 | Disponibile | Preventivo | 10 | 100 | 70 | 1 | 14,6 | Included | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,487.68 € | 1 | Disponibile | Preventivo | 10 | 100 | 95 | 1 | 16,3 | Included | - | - | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,847.63 € | 1 | Disponibile | Preventivo | 10 | 100 | 120 | 1 | 18,3 | Included | - | 0.25 | - | Class 2 = stranded | XLPE (VPE) | In accordance with EN 60332324 | Round | |
1,728.48 € | 1 | Disponibile | Preventivo | 10 | 500 | 4 | 4 | 11,7 | Included | 2,5 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
474.12 € | 1 | Disponibile | Preventivo | 10 | 100 | 6 | 4 | 12,9 | Included | 4 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round | |
4,741.15 € | 1 | Disponibile | Preventivo | 10 | 1000 | 6 | 4 | 12,9 | Included | 4 | - | - | Class 1 = solid | XLPE (VPE) | In accordance with EN 60332324 | Round |