Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
15500213/100
Codice componente
|
---|
15500213/100 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number Of Cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Protection conductor | Nominal cross section concentric conductor | Nominal cross section pilot/reduced core | Nominal voltage UO | Nominal voltage U | Number of pilot/reduced cores | Operating temperature, fix | Concentric conductor | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Screen | Shape of conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
451.93 € | 1 | Disponibile | Preventivo | 10 | 100 | 6 | 4 | 17 | Nero | PVC (Cloruro di polivinile) | Included | - | - | 0.6 | 1 | - | 70 | None | Class 1 = solid | Colour | PVC | In accordance with EN 6033212 | False | False | False | Round |
Loading...
Conductor material | Cu, bare |
---|
Si trova sulla pagina di NYY-J, NYY-O, il codice articolo è il seguente: 15500213/100.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto 15500213/100.
Configura
Proprietà di base
Nominal cross section concentric conductor
Nominal cross section pilot/reduced core
Number of pilot/reduced cores
Length(m)
Nominal cross section conductor(mm2)
Number Of Cores(Core)
Outer diameter approx.(mm)
Colour outer sheath
Material outer sheath
Protection conductor
Nominal voltage UO
Nominal voltage U
Operating temperature, fix
Concentric conductor
Conductor category
Core identification
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Screen
Shape of conductor
Attributi opzionali
Codice componente |
---|
15500023/100 |
15500023/50 |
15500023/500 |
15500213/50 |
15500213/500 |
15500223/100 |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number Of Cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Protection conductor | Nominal cross section concentric conductor | Nominal cross section pilot/reduced core | Nominal voltage UO | Nominal voltage U | Number of pilot/reduced cores | Operating temperature, fix | Concentric conductor | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Screen | Shape of conductor |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
142.02 € | 1 | Disponibile | Preventivo | 10 | 100 | 1.5 | 4 | 13 | Nero | PVC (Cloruro di polivinile) | Included | - | - | 0.6 | 1 | - | 70 | None | Class 1 = solid | Colour | PVC | In accordance with EN 6033212 | False | False | False | Round | |
71.00 € | 1 | Disponibile | Preventivo | 10 | 50 | 1.5 | 4 | 13 | Nero | PVC (Cloruro di polivinile) | Included | - | - | 0.6 | 1 | - | 70 | None | Class 1 = solid | Colour | PVC | In accordance with EN 6033212 | False | False | False | Round | |
710.07 € | 1 | Disponibile | Preventivo | 10 | 500 | 1.5 | 4 | 13 | Nero | PVC (Cloruro di polivinile) | Included | - | - | 0.6 | 1 | - | 70 | None | Class 1 = solid | Colour | PVC | In accordance with EN 6033212 | False | False | False | Round | |
225.97 € | 1 | Disponibile | Preventivo | 10 | 50 | 6 | 4 | 17 | Nero | PVC (Cloruro di polivinile) | Included | - | - | 0.6 | 1 | - | 70 | None | Class 1 = solid | Colour | PVC | In accordance with EN 6033212 | False | False | False | Round | |
2,259.67 € | 1 | Disponibile | Preventivo | 10 | 500 | 6 | 4 | 17 | Nero | PVC (Cloruro di polivinile) | Included | - | - | 0.6 | 1 | - | 70 | None | Class 1 = solid | Colour | PVC | In accordance with EN 6033212 | False | False | False | Round | |
699.13 € | 1 | Disponibile | Preventivo | 10 | 100 | 10 | 4 | 19 | Nero | PVC (Cloruro di polivinile) | Included | - | - | 0.6 | 1 | - | 70 | None | Class 1 = solid | Colour | PVC | In accordance with EN 6033212 | False | False | False | Round |