Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
0023264/500
Codice componente
|
---|
0023264/500 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number of cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U0 | Nominal voltage U | Conductor material | Core identification | Core insulation | Flame retardant | Screen | Screen over stranding | Screen over stranding element | Shape of conductor | Stranding element | Low temperature resistant (acc. EN 6081114) | Oil resistant (acc. EN 6081121) | Protective conductor | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
13,879.85 € | 1 | 8 giorni | 10 | 500 | 1.5 | 12 | 18.8 | Blu | Altro | 0.6 | 1 | Cu, tinned | Numbers | Copolymer, thermoplastic | In accordance with EN 60332322 | True | - | - | Round | - | - | - | True |
Loading...
Operating temperature, fix | 90 | Operating temperature, flexible | 90 | Conductor category | Class 5 = flexible |
---|---|---|---|---|---|
Halogen free (acc. EN 5026722) | True | Low smoke (acc. EN 610342) | False |
Configura
Proprietà di base
Screen over stranding
Screen over stranding element
Stranding element
Low temperature resistant (acc. EN 6081114)
Oil resistant (acc. EN 6081121)
Length(m)
Nominal cross section conductor(mm2)
Outer diameter approx.(mm)
Colour outer sheath
Material outer sheath
Nominal voltage U0
Nominal voltage U
Conductor material
Core identification
Core insulation
Flame retardant
Screen
Shape of conductor
Protective conductor
Filtrare per giorni di spedizione standard
Attributi opzionali