Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
2212040/152
Codice componente
|
---|
2212040/152 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | RoHS | Length (m) | Nominal cross section conductor (mm2) | Number Of Cores (Core) | Outer diameter approx. (mm) | Colour outer sheath | Material outer sheath | Nominal voltage U | Operating temperature, fix | Operating temperature, flexible | Conductor category | Core identification | Core insulation | Flame retardant | Halogen free (acc. EN 50267-2-2) | Low smoke (acc. EN 61034-2) | Low temperature resistant (acc. EN 60811-1-4) | Oil resistant (acc. EN 60811-2-1) | Protective conductor | Screen over stranding | Screen over stranding element | Stranding element | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2,347.99 € | 1 | Disponibile | 5 giorni | 10 | 152 | 4 | 4 | 12.5 | Nero | Altro | 500 | 90 | 90 | Class 5 = flexible | Numbers | PVC | In accordance with EN 60332-1-2 | False | False | True | True | True | Foil + braiding | None | No |
Loading...
Configura
Proprietà di base
Length(m)
Nominal cross section conductor(mm2)
Number Of Cores(Core)
Outer diameter approx.(mm)
Colour outer sheath
Material outer sheath
Nominal voltage U
Operating temperature, fix
Operating temperature, flexible
Conductor category
Core identification
Core insulation
Flame retardant
Halogen free (acc. EN 50267-2-2)
Low smoke (acc. EN 61034-2)
Low temperature resistant (acc. EN 60811-1-4)
Oil resistant (acc. EN 60811-2-1)
Protective conductor
Screen over stranding
Screen over stranding element
Stranding element
Filtrare per giorni di spedizione standard
Attributi opzionali