Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
MCA-6 |
MCA-8 |
MCA-10 |
MCA-12 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | A (mm) | B (mm) | C (mm) | D (mm) | H (mm) | L (mm) | Tightening Capacity, Inner Surface Capacity | Tightening Capacity, Outer Surface Capacity | Keyway (mm) | M (mm) | Mass (g) | E (mm) | F (mm) | G (mm) | J (mm) | K (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1,962.25 € | 1 | Disponibile | 6 giorni | 215 | 57 | 40 | 18 | 86.5 | 165 | φ4~φ128 | φ55~φ128 | 18 | 144 | 14000 | 14 | 39 | 77.5 | 95.5 | 18 | |
4,279.35 € | 1 | 6 giorni | 250 | 65 | 55 | 20 | 98 | 200 | φ5~φ162 | φ62~φ162 | 18 | 174 | 22000 | 17 | 43 | 88 | 108 | 18 | ||
6,012.79 € | 1 | 6 giorni | 310 | 72 | 70 | 22 | 110 | 250 | φ6~φ200 | φ72~φ200 | 18 | 218 | 36000 | 21 | 50 | 98 | 122 | 18 | ||
7,076.26 € | 1 | 6 giorni | 380 | 85 | 100 | 25 | 126 | 310 | φ10~φ265 | φ90~φ265 | 22 | 274 | 62000 | 23 | 56 | 111 | 141 | 22 |
Loading...
Features | Can securely fix workpieces with a high degree of accuracy. Multiple chucks can be installed alongside each other on machine tables. Makes tightening and loosening of workpieces extremely easy. The extremely thin main body features high machining tolerance, helping improve work efficiency. Simply clamp on for quick and easy installation onto tables. Four claws enable workpieces to be fixed from four different angles. |
---|
Configura
Proprietà di base
A(mm)
B(mm)
C(mm)
D(mm)
H(mm)
L(mm)
Tightening Capacity, Inner Surface Capacity
Tightening Capacity, Outer Surface Capacity
Keyway(mm)
Tipo
Filtrare per giorni di spedizione standard
Attributi opzionali