Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
ST12-C1012-45B-20
Codice componente
|
---|
ST12-C1012-45B-20 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | φd | D1 (mm) | D2 (mm) | L (mm) | Protrusion length L1 (mm) | Number of flutes | Tip type or model | Minimum Machining Diameter (mm) | Maximum Machining Diameter (mm) | Hmin1 (mm) | Hmin2 (mm) | Features | Face Milling | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
134.33 € | 1 | 5 giorni | 12.7 | 12 | 9 | 93 | 20 | 3 | CM04… | 10 | 12 | 1.0 | 3.7 | A high-efficiency chamfer cutter with an ultra-high speed feed for the pursuit of miniaturization. With ultra-high speed feed processing, a wide range of chamfering treatments can be performed in a short period of time. Compatible with surface chamfering and reverse surface chamfering treatments. | - |
Loading...
Application | Smussatura foro | Tip angle (θ) | 45° | Peripheral Blade Y/N | N/A |
---|---|---|---|---|---|
Details Type | Multi-edged |
Configura
Proprietà di base
Tipo
φd
D1(mm)
D2(mm)
L(mm)
Protrusion length L1(mm)
Number of flutes
Tip type or model
Minimum Machining Diameter(mm)
Maximum Machining Diameter(mm)
Hmin1(mm)
Hmin2(mm)
Filtrare per giorni di spedizione standard
Attributi opzionali