Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
Codice componente
|
---|
RNY309-2.6-2 |
RNY309-3.2-5 |
RNY309-4.0-5 |
RNY309-5.0-5 |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Pole diameter (mm) | Pole length (mm) | Current range, lower (A) | Current range, vertical position, elevating, upper | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|
59.44 € | 1 | 8 giorni | 2.6 | 300 | 50~90 | 45~80 | 1 Box (2 kg) | ||
98.73 € | 1 | Disponibile | 8 giorni | 3.2 | 350 | 80–120 | 65~110 | 1 Box (5 kg) | |
97.76 € | 1 | 8 giorni | 4 | 350 | 110~150 | 85~135 | 1 Box (5 kg) | ||
97.28 € | 1 | 8 giorni | 5 | 350 | 150~200 | - | 1 Box (5 kg) |
Loading...
Product Type | Barra per saldatura | JIS Standard | ES309-16 Equivalent | AWS Standard | E309-16 Equivalent |
---|---|---|---|---|---|
Mechanical property: Tensile strength(MPa) | 597 (example, JIS standard: 550:≤) | Mechanical property: 5D elongation(%) | 40.4 (example, JIS standard: 25:≤) | Identification Color | End Surface: Black, Side Surface: - |
Authorized by the Classification Society of Japan | NK、ABS、LR、NV | Applications and Special Features | Designed to increase the amount of ferrite in weld metal to prevent high temperature cracking. Mainly used for welding of mild steel/low alloy steel and stainless steel, but it is also used for welding hardening alloy steel. The lime titanium coating allows for welding in all positions. | Ferrite Quantity: (method) Schaeffler Diagram(%) | 7.7 |
Notes | Please dry at 150–200°C for approximately 1 hour prior to use. When welding, remove all oil, dust and other foreign material from the welding surface. |
Configura
Proprietà di base
Pole diameter(mm)
Pole length(mm)
Current range, lower(A)
Current range, vertical position, elevating, upper
Amount Of Content
Tipo
Filtrare per giorni di spedizione standard
Attributi opzionali