Stainless Steel Welding Rod RNY309L (RNY309L-2.6-2)

Stainless Steel Welding Rod RNY309L RNY309L-2.6-2
  • Sconto volumi elevati

Dettagli del prodotto:

Codice articolo del costruttore: RNY309L-2.6-2

Marca: TASETO

Prezzo: 61.21

Tempi di consegna: 8 giorni


Dati Tecnici:

Pole diameter: 2.6 mm

Pole length: 300 mm

Current range, lower: 50~90 A

Current range, vertical position, elevating, upper: 45~80

Amount Of Content: 1 Box (2 kg)


Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

RNY309L-2.6-2

Codice componente
RNY309L-2.6-2
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Amount Of Content

61.21 €

1 8 giorni 2.630050~9045~801 Box (2 kg)

Loading...

  1. 1

Informazioni di base

Product Type Barra per saldatura JIS Standard ES309L-16 Equivalent AWS Standard E309L-16 Equivalent
Mechanical property: Tensile strength(MPa) 551 (example, JIS standard: 510:≤) Mechanical property: 5D elongation(%) 41.0 (example, JIS standard: 25:≤) Mechanical property: Absorbed energy(J) 106(20℃)
Identification Color End Surface: Yellow Green, Side Surface: - Authorized by the Classification Society of Japan NV Applications and Special Features Designed for low carbon and is ideal as steel plate shielding gas during low carbon stainless clad steel welding. Like RNY-309, it exhibits excellent performance in welding of dissimilar metals, hardened alloy steel (SUS 410, 430, etc). Lime-titania coating enables all-position welding.
Ferrite Quantity: (method) Schaeffler Diagram(%) 8.3 Notes Please dry at 150–200°C for approximately 1 hour prior to use. When welding, remove all oil, dust and other foreign material from the welding surface.

Supporto tecnico