Stainless Steel Welding Rod RNY316

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

Codice componente
RNY316-2.6-2
RNY316-3.2-5
RNY316-4.0-5
RNY316-5.0-5
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Amount Of Content

71.56 €

1 8 giorni 2.630050~9045~801 Box (2 kg)

119.88 €

1 8 giorni 3.235080–12065~1101 Box (5 kg)

117.00 €

1 8 giorni 4350110~15085~1351 Box (5 kg)

114.12 €

1 8 giorni 5350150~200-1 Box (5 kg)

Loading...

  1. 1

Informazioni di base

Product Type Barra per saldatura JIS Standard ES316-16 Equivalent AWS Standard E316-16 Equivalent
Mechanical property: Tensile strength(MPa) 582 (example, JIS standard: 520:≤) Mechanical property: 5D elongation(%) 40.2 (example, JIS standard: 25:≤) Mechanical property: Absorbed energy(J) 93(20℃)
Identification Color End Surface: White, Side Surface: - Authorized by the Classification Society of Japan NK Applications and Special Features Japan's oldest users of welding rods, this company has a long history of experience and renovation. Corrosion resistance using acetic acid, sulfurous acid, phosphoric acid, and chlorine species has led to 18Cr-12Ni-2Mo stainless steel (SUS316) panels, forged items, and other products of similar or greater break resistance. Lime titanium type coating is included for full-body welding.
Ferrite Quantity: (method) Schaeffler Diagram(%) 5.2 Notes Please dry at 150–200°C for approximately 1 hour prior to use. When welding, remove all oil, dust and other foreign material from the welding surface.

Supporto tecnico