Codice articolo del costruttore: K551289
Marca: MITUTOYO
Prezzo: 4,402.89 €
Tempi di consegna: 5 giorni
Descrizione: The eco-fixplus fixturing system,comprised of solid and rigid stainless steel components, is made for large, heavy workpieces.
It significantly reduces the requirement for custom-made solutions due to weight or dimension.
Repeatable set-up configurations and high durability are only some of the advantages this product campo has to offer.
Scope of delivery:
basic eco-fixplus system components
4pcs. handles for easy handling of fixture and workpiece
500 mm x 400 mm x25 mm base plate with M6 threaded hole grid with a 50 mm mm grid distance
Fully compatible with the eco-fix product campo.
Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
K551289
Codice componente
|
---|
K551289 |
Codice componente | Relativo a |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Descrizione | |
---|---|---|---|---|---|---|
4,402.89 € | 1 | 5 giorni | The eco-fixplus fixturing system,comprised of solid and rigid stainless steel components, is made for large, heavy workpieces. It significantly reduces the requirement for custom-made solutions due to weight or dimension. Repeatable set-up configurations and high durability are only some of the advantages this product campo has to offer. Scope of delivery: basic eco-fixplus system components 4pcs. handles for easy handling of fixture and workpiece 500 mm x 400 mm x25 mm base plate with M6 threaded hole grid with a 50 mm mm grid distance Fully compatible with the eco-fix product campo. |
Loading...
Product Type | Prodotti correlati alle apparecchiature per dati |
---|
Si trova sulla pagina di Eco-fixplus Kit, il codice articolo è il seguente: K551289.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto K551289.
Configura
Proprietà di base
Tipo
Descrizione
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
K551290 |
Codice componente | Relativo a | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Descrizione |
---|---|---|---|---|---|---|
5,491.18 € | 1 | 5 giorni | The eco-fixplus fixturing system, comprised of solid and rigid stainless steel components, is made for large, heavy workpieces. It significantly reduces the requirement for custom-made solutions due to weight or dimension. Repeatable set-up configurations and high durability are only some of the advantages this product campo has to offer. Scope of delivery: basic eco-fixplus system components 4pcs. handles for easy handling of fixture and workpiece 400mm multiflexprofile stand-off for best support of large workpieces 500 mm x 400 mm x25 mm base plate with M6 threaded hole grid with a 50 mm mm grid distance Fully compatible with the eco-fix product campo. |