CARBIDE BLOCK DIES
Block die type | Material | Shape tolerance |
Without scrap retention | With scrap retention | ||
---|---|---|---|---|---|---|
Round | Shaped | Round | Shaped | |||
Carbide block dies straight | ||||||
![]() |
V40(HIP) | V·H![]() |
WBLD | WBLD□ | SR-WBLD | SR-WBLD□ |
Carbide block dies with single flange | ||||||
![]() |
V40(HIP) | V·H![]() |
WBLDF | WBLD□F | SR-WBLDF | SR-WBLD□F |
Carbide block dies(configurable size) | ||||||
![]() |
V40(HIP) | V·H![]() |
WFBLD | WFBLD□ | SR-WFBLD | SR-WFBLD□ |
Scrap retention block dies(For details,
Click
here)
●Applicable range1.Hole diameter:φ1.0~φ16
2.Workpiece material: Can be used for materials up to a maximum tensile strength to 1,177N/mm2 (120kgf/mm2).
3.Thickness of workpiece material: Minimum thickness 0.15mm
4.Scrap retention effects cannot be expected when the clearance(C) is larger than the workpiece material thickness(MT) by more than 20%. Therefore, keep the difference to 20% or less.
Clearance on one side (C)<Workpiece material thickness(MT)×20%
![](images/09select002.gif)