Codice componente
Qui sono indicati i codici componente
correlati al prodotto ricercato
SYJ7320-5DD-C8-Q
SYJ7000 Series body ported type external appearance
SYJ7000 Series base mounted type external appearance
*1: Response Time ms (At 0.5 MPa) | 2 Position Single, Double | 30 or less |
---|---|---|
3 Position | 60 or less | |
Maximum Operating Frequency Hz | 2 Position Single, Double | 5 |
3 Position | 3 | |
Manual Operation | Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type | |
Pilot Exhaust Method | Pilot valve individual exhaust type, main valve / pilot valve common exhaust type | |
Lubrication | Not required | |
Mounting Orientation | Free | |
*2: Impact Resistance / Vibration Resistance: m/s2 | 150/30 | |
Enclosure | Dust-proof (*3) DIN terminal and M8 connector are IP65) |
*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: Based on IEC60529.
Electrical Entry | Grommet (G)/(H) L-type plug connector (L) M-type plug connector (M) DIN terminal (D)/(Y) M8 connector (W) | |||
---|---|---|---|---|
G, H, L, M, W | D, Y | |||
Coil rated voltage (V) | DC | 24, 12, 6, 5, 3 | 24, 12 | |
AC 50/60 Hz | 100, 110, 200, 220 | |||
Allowable Voltage Fluctuation | ±10% of rated voltage* | |||
Power Consumption W | DC | Standard | 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)] | |
With power saving circuit | 0.1 (only with light) * [Startup 0.4, holding 0.1] | |||
*Apparent Power VA | AC | 100 V | 0.78 (with light: 0.81) | 0.78 (with light: 0.87) |
110 V 115 V | 0.86 (with light: 0.89) [0.94 (with indicator light: 0.97)] | 0.86 (with light: 0.97) [0.94 (with light: 1.07)] | ||
200 V | 1.18 (with light: 1.22) | 1.15 (with light: 1.30) | ||
220 V [230 V] | 1.30 (with light: 1.34) [1.42 (with light: 1.46)] | 1.27 (with light: 1.46) [1.39 (with light: 1.60)] | ||
Surge Voltage Suppressor | Diode (varistor for DIN terminal and non-polar type are ) | |||
Indicator Light | LED (neon bulb for DIN terminal AC) |
2-position single structure drawing / connection drawing
2-position double structure drawing / connection drawing
3-position closed center / exhaust center / pressure center structure drawing / connection drawing
*Drawing shows closed center type
Number | Part name | Material | Note | |
---|---|---|---|---|
1 | Body | Die-cast aluminum | Urban white | |
2 | Piston Plate | Resin | Urban white | |
3 | End Cover | Die-cast aluminum | Urban white | |
4 | Piston | Resin | - | |
5 | Spool Valve Assembly | Aluminum/H-NBR | - | |
6 | Spool Spring | SUS | - | |
7 | Sub-plate * | - | 1/8 | Aluminum diecast |
- | 1/4 | |||
8 | Pilot Valve | - | - |
*Add "-Q" to the end of model numbers for CE compliance.
*Values in [ ] are for AC.
(Unit: mm)
Grommet (G), (H): SYJ7120-□G/H□□-01□ dimensional drawings
(Unit: mm)
With bracket: SYJ7120-□G/H□□-01□-F dimensional drawings
(Unit: mm)
Built-in single-action fitting type: SYJ7120-□G/H□□-C6/C7/C8/C9□ (-F) dimensional drawings
(Unit: mm)
L plug connector (L): SYJ7120-□L□□-01□ (-F) dimensional drawing
(Unit: mm)
M plug connector (M): SYJ7120-□M□□-01□ (-F) dimensional drawing
*See the manufacturer's catalog for information other than that above.
Codice componente
|
---|
SYJ7320-5DD-C8-Q |
Codice componente |
Prezzo unitario standard
| Quantità minima d'ordine | Sconto volumi elevati | Applicazione | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Diametro tubo di collegamento | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Specifiche su ordinazione | Conformità CE | Opzioni corpo | Compliance with IEC standards | Type of fitting thread part | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
117.90 € | 1 | 26 giorni | Uso singolo | Diretto | Senza lubrificazione | Tipo doppio | 3 posizioni a centro chiuso | Autoreset (ritorno molla) | 24 V DC | Tubazioni ad attacco rapido | - | Collegamento diretto | 0.42 | Ø8 | 0.15–0.7 | Circuito | Blocco | Standard | Terminale DIN (con connettore) | Bloccabile con cacciavite | Senza spia / circuito di protezione | Senza staffa | Assente | Prodotto con conformità CE | Scarico con valvola pilota individuale | Nessuno | Rc |
Loading...
Tipo | Elettrovalvole | Numero di attacchi | Valvola a 5 porte | Tipo di azionamento | Stelo pilota |
---|---|---|---|---|---|
Con tenuta | Guarnizione morbida |
Si trova sulla pagina di SYJ7000, elettrovalvola a 5 vie, montaggio su base e attacchi su corpo, il codice articolo è il seguente: SYJ7320-5DD-C8-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SYJ7320-5DD-C8-Q.
Configura
Proprietà di base
Filettatura tubazione nominale
Tipo
Applicazione
Metodo di installazione
Caratteristiche
Numero di solenoidi
A commutazione
Stato allo spegnimento
Tensione
Tipo di attacco tubo
Tubazioni
Valore CV
Diametro tubo di collegamento
Pressione nominale(MPa)
Mandata aria pilota
Interruttore manuale
Specifiche bobina
Ingresso elettrico conduttore
Manuale
Spia / circuito di protezione
Staffa
Specifiche su ordinazione
Conformità CE
Opzioni corpo
Compliance with IEC standards
Type of fitting thread part
Filtrare per tipo dati CAD
Filtrare per giorni di spedizione standard
Attributi opzionali
Codice componente |
---|
SYJ7120-3DZ-01F-X20-Q |
SYJ7120-3YO-01F-Q |
SYJ7120-4D-01F-Q |
SYJ7320-5DO-01F-Q |
SYJ7320-5DZ-01F-Q |
SYJ7320-5DZD-01-Q |
Codice componente | Prezzo unitario standard | Quantità minima d'ordine | Sconto volumi elevati | Giorni spedizione standard ? | Applicazione | Metodo di installazione | Caratteristiche | Numero di solenoidi | A commutazione | Stato allo spegnimento | Tensione | Tipo di attacco tubo | Filettatura tubazione nominale | Tubazioni | Valore CV | Diametro tubo di collegamento | Pressione nominale (MPa) | Mandata aria pilota | Interruttore manuale | Specifiche bobina | Ingresso elettrico conduttore | Manuale | Spia / circuito di protezione | Staffa | Specifiche su ordinazione | Conformità CE | Opzioni corpo | Compliance with IEC standards | Type of fitting thread part |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
76.81 € | 1 | 26 giorni | Uso singolo | Diretto | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | - | 110 V AC | G | 1/8 | Collegamento diretto | 0.58 | - | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Terminale DIN con connettore / Terminale DIN (con connettore) | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Pilota esterna raccordo su corpo | Sì | Scarico con valvola pilota individuale | - | - | ||
61.42 € | 1 | 26 giorni | Uso singolo | Diretto | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | - | 110 V AC | G | 1/8 | Collegamento diretto | 0.58 | - | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Terminale DIN43650B standard senza connettore DIN / Terminale DIN43650B standard (senza connettore) | Senza blocco, a pressione | Senza spia / circuito di protezione | Senza staffa | Assente | Sì | Scarico con valvola pilota individuale | - | - | ||
67.05 € | 1 | 26 giorni | Uso singolo | Diretto | Standard / Senza lubrificazione | [Tipo singolo] Tipo singolo | 2 posizioni normalmente aperto | - | 220 V AC | G | 1/8 | Collegamento diretto | 0.58 | - | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Terminale DIN con connettore / Terminale DIN (con connettore) | Senza blocco, a pressione | Senza spia / circuito di protezione | Senza staffa | Assente | Sì | Scarico con valvola pilota individuale | - | - | ||
109.50 € | 1 | 26 giorni | Uso singolo | Diretto | Standard / Senza lubrificazione | Tipo doppio | 3 posizioni a centro chiuso | - | 24 V DC | G | 1/8 | Collegamento diretto | 0.45 | - | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Terminale DIN senza connettore | Senza blocco, a pressione | Senza spia / circuito di protezione | Senza staffa | Assente | Sì | Scarico con valvola pilota individuale | - | - | ||
116.27 € | 1 | 26 giorni | Uso singolo | Diretto | Standard / Senza lubrificazione | Tipo doppio | 3 posizioni a centro chiuso | - | 24 V DC | G | 1/8 | Collegamento diretto | 0.45 | - | 0.15–0.7 | Circuito | Senza bloccaggio | Standard | Terminale DIN con connettore / Terminale DIN (con connettore) | Senza blocco, a pressione | Con spia e circuito di protezione | Senza staffa | Assente | Sì | Scarico con valvola pilota individuale | - | - | ||
124.52 € | 1 | 26 giorni | Uso singolo | Diretto | Standard / Senza lubrificazione | Tipo doppio | 3 posizioni a centro chiuso | - | 24 V DC | [Rc (R)] Rc | 1/8 | Collegamento diretto | 0.45 | - | 0.15–0.7 | Circuito | Per tipi con e senza bloccaggio | Standard | Terminale DIN con connettore / Terminale DIN (con connettore) | Push-turn locking slotted style | Con spia e circuito di protezione | Senza staffa | Assente | Sì | Scarico con valvola pilota individuale | - | - |