SYJ7000, elettrovalvola a 5 vie, montaggio su base e attacchi su corpo (Codici componente - Download CAD)

SYJ7000, elettrovalvola a 5 vie, montaggio su base e attacchi su corpo
SMC Solenoid Valve.
[Features]
· Improved pilot valve strength

(i)Nota

  • Product images may be representative. Refer to the manufacturer's catalog for details.

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

SYJ7120-5GS-01-F-Q

5-Port Solenoid Valve, Rubber Seal, SYJ7000 Series Specifications

SYJ7000 Series body ported type external appearance

SYJ7000 Series body ported type external appearance

SYJ7000 Series base mounted type external appearance

SYJ7000 Series base mounted type external appearance

*1: Response Time ms
(At 0.5 MPa)
2 Position Single, Double 30 or less
3 Position 60 or less
Maximum Operating Frequency Hz 2 Position Single, Double 5
3 Position 3
Manual Operation Non-locking push type, push-turn locking type screwdriver-operated type, push-turn locking manual-operation type
Pilot Exhaust Method Pilot valve individual exhaust type, main valve / pilot valve common exhaust type
Lubrication Not required
Mounting Orientation Free
*2: Impact Resistance / Vibration Resistance: m/s2 150/30
Enclosure Dust-proof (*3) DIN terminal and M8 connector are IP65)

*1: Based on JIS B8419:2010 dynamic performance testing. (Coil temperature of 20°C, at rated voltage, with no surge voltage suppressor)
*2: Impact resistance: No malfunctions after testing under the following conditions: in the axial direction and at a right angle to the main valve and armature in both energized and non-energized states (once for each condition state). (Initial value)
Vibration resistance: No malfunctions occurred in a 1-sweep test between 45 and 2,000 Hz. The test was performed in both energized and non-energized states and in the axial direction and at right angles to the main valve and armature. (Initial value)
*3: Based on IEC60529.

Solenoid Specifications

Electrical Entry Grommet (G)/(H)
L-type plug connector (L)
M-type plug connector (M)
DIN terminal (D)/(Y)
M8 connector (W)
G, H, L, M, W D, Y
Coil rated voltage (V) DC 24, 12, 6, 5, 3 24, 12
AC 50/60 Hz 100, 110, 200, 220
Allowable Voltage Fluctuation ±10% of rated voltage*
Power Consumption W DC Standard 0.35 (with light: 0.4) [0.94 (with DIN terminal light: 0.45)]
With power saving circuit 0.1 (only with light) *
[Startup 0.4, holding 0.1]
*Apparent Power VA AC 100 V 0.78 (with light: 0.81) 0.78 (with light: 0.87)
110 V
115 V
0.86 (with light: 0.89)
[0.94 (with indicator light: 0.97)]
0.86 (with light: 0.97)
[0.94 (with light: 1.07)]
200 V 1.18 (with light: 1.22) 1.15 (with light: 1.30)
220 V
[230 V]
1.30 (with light: 1.34)
[1.42 (with light: 1.46)]
1.27 (with light: 1.46)
[1.39 (with light: 1.60)]
Surge Voltage Suppressor Diode (varistor for DIN terminal and non-polar type are )
Indicator Light LED (neon bulb for DIN terminal AC)
  • *The 110 V AC and 115 V AC types are interchangeable. The 220 V AC and 230 V AC types are also interchangeable.
  • For 115 V AC and 230 V AC, the allowable voltage fluctuation is -15 to +5% of the rated voltage.
  • For details, see the SMC catalog.

Structure Drawing

2-position single structure drawing / connection drawing

2-position single structure drawing / connection drawing

2-position double structure drawing / connection drawing

2-position double structure drawing / connection drawing

3-position closed center / exhaust center / pressure center structure drawing / connection drawing

3-position closed center / exhaust center / pressure center structure drawing / connection drawing

*Drawing shows closed center type

Number Part name Material Note
1 Body Die-cast aluminum Urban white
2 Piston Plate Resin Urban white
3 End Cover Die-cast aluminum Urban white
4 Piston Resin -
5 Spool Valve Assembly Aluminum/H-NBR -
6 Spool Spring SUS -
7 Sub-plate * - 1/8 Aluminum
diecast
- 1/4
8 Pilot Valve - -

*Add "-Q" to the end of model numbers for CE compliance.

 

2-position single drawing

*Values in [ ] are for AC.

 

(Unit: mm)

 

Grommet (G), (H): SYJ7120-□G/H□□-01□ dimensional drawings

Grommet (G), (H): SYJ7120-□G/H□□-01□ dimensional drawings

 

(Unit: mm)

 

With bracket: SYJ7120-□G/H□□-01□-F dimensional drawings

With bracket: SYJ7120-□G/H□□-01□-F dimensional drawings

 

(Unit: mm)

 

Built-in single-action fitting type: SYJ7120-□G/H□□-C6/C7/C8/C9□ (-F) dimensional drawings

Built-in single-action fitting type: SYJ7120-□G/H□□-C6/C7/C8/C9□ (-F) dimensional drawings

 

(Unit: mm)

 

L plug connector (L): SYJ7120-□L□□-01□ (-F) dimensional drawing

L plug connector (L): SYJ7120-□L□□-01□ (-F) dimensional drawing

 

(Unit: mm)

 

M plug connector (M): SYJ7120-□M□□-01□ (-F) dimensional drawing

M plug connector (M): SYJ7120-□M□□-01□ (-F) dimensional drawing

*See the manufacturer's catalog for information other than that above.

Codice componente
SYJ7120-5GS-01-F-Q
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Valore CV Diametro tubo di collegamento Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Specifiche su ordinazione Conformità CE Opzioni corpo Compliance with IEC standards Type of fitting thread part

63.82 €

1 26 giorni Uso singoloDirettoStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-24 V DC[Rc (R)] Rc1/8Collegamento diretto0.58-0.15–0.7CircuitoSenza bloccaggioStandardGrommet lead wire 0.3 mSenza blocco, a pressioneCon circuito di protezioneCon staffaAssenteScarico con valvola pilota individuale--

Loading...

  1. 1

Informazioni di base

Tipo Elettrovalvole Numero di attacchi Valvola a 5 porte Tipo di azionamento Stelo pilota
Con tenuta Guarnizione morbida

Si trova sulla pagina di SYJ7000, elettrovalvola a 5 vie, montaggio su base e attacchi su corpo, il codice articolo è il seguente: SYJ7120-5GS-01-F-Q.
Ulteriori dettagli concernenti specifiche e dimensioni si trovano sotto il codice prodotto SYJ7120-5GS-01-F-Q.

Tipologia prodotto

Codice componente
SYJ7120-3DZ-01F-X20-Q
SYJ7120-3YO-01F-Q
SYJ7120-4D-01F-Q
SYJ7120-5GS-01F-Q
SYJ7120-5GU-01F-Q
SYJ7120-5GZ-01-Q
Codice componentePrezzo unitario standardQuantità minima d'ordineSconto volumi elevatiGiorni
spedizione standard
?
Applicazione Metodo di installazione Caratteristiche Numero di solenoidi A commutazione Stato allo spegnimento Tensione Tipo di attacco tubo Filettatura tubazione nominale Tubazioni Valore CV Diametro tubo di collegamento Pressione nominale
(MPa)
Mandata aria pilota Interruttore manuale Specifiche bobina Ingresso elettrico conduttore Manuale Spia / circuito di protezione Staffa Specifiche su ordinazione Conformità CE Opzioni corpo Compliance with IEC standards Type of fitting thread part

76.81 €

1 26 giorni Uso singoloDirettoStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-110 V ACG1/8Collegamento diretto0.58-0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettore / Terminale DIN (con connettore)Senza blocco, a pressioneCon spia e circuito di protezioneSenza staffaPilota esterna raccordo su corpoScarico con valvola pilota individuale--

61.42 €

1 26 giorni Uso singoloDirettoStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-110 V ACG1/8Collegamento diretto0.58-0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN43650B standard senza connettore DIN / Terminale DIN43650B standard (senza connettore)Senza blocco, a pressioneSenza spia / circuito di protezioneSenza staffaAssenteScarico con valvola pilota individuale--

67.05 €

1 26 giorni Uso singoloDirettoStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-220 V ACG1/8Collegamento diretto0.58-0.15–0.7CircuitoSenza bloccaggioStandardTerminale DIN con connettore / Terminale DIN (con connettore)Senza blocco, a pressioneSenza spia / circuito di protezioneSenza staffaAssenteScarico con valvola pilota individuale--

61.53 €

1 26 giorni Uso singoloDirettoStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-24 V DCG1/8Collegamento diretto0.58-0.15–0.7CircuitoSenza bloccaggioStandardGrommet lead wire 0.3 mSenza blocco, a pressioneCon circuito di protezioneSenza staffaAssenteScarico con valvola pilota individuale--

63.42 €

1 26 giorni Uso singoloDirettoStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-24 V DCG1/8Collegamento diretto--0.15–0.7CircuitoSenza bloccaggioStandardGrommet lead wire 0.3 mSenza blocco, a pressioneCon spia / circuito di protezione (non polarizzato)Senza staffaAssenteScarico con valvola pilota individuale--

62.05 €

1 26 giorni Uso singoloDirettoStandard / Senza lubrificazione[Tipo singolo] Tipo singolo2 posizioni normalmente aperto-24 V DC[Rc (R)] Rc1/8Collegamento diretto0.58-0.15–0.7CircuitoSenza bloccaggioStandardGrommet lead wire 0.3 mSenza blocco, a pressioneCon spia e circuito di protezioneSenza staffaAssenteScarico con valvola pilota individuale--

Supporto tecnico