Stainless Steel Wire (Flux Included) GFW309Mo (Codici componente)

Codice componente

Qui sono indicati i codici componente
correlati al prodotto ricercato

GFW309MO-1.2-12.5

Codice componente
GFW309MO-1.2-12.5
Codice componente
Prezzo unitario standard
Quantità minima d'ordineSconto volumi elevati
Giorni
spedizione standard
?

367.85 €

1 8 giorni

Loading...

  1. 1

Informazioni di base

Product Type Filo per saldatura Wire Diameter(mm) 1.2 JIS Standard TS309Mo-FB0 equivalent
AWS Standard E309MoT0-1 Equivalent Mechanical property: 0.2% yield stress(MPa) 500 (Example, JIS standard: -) Mechanical property: Tensile strength(MPa) 683 (example, JIS standard: 550:≤)
Mechanical property: 5D elongation(%) 32.0 (example, JIS standard: 15:≤) Amount Of Content 1 Box (12.5 kg) Applications and Special Features It can be used for the same applications as GFW309, but is intended for use in first layer welding of SUS 316 clad steel and 316 build-up welding because of the addition of Mo.
Ferrite Quantity: (method) Schaeffler Diagram(%) 15.5 (Example) Ferrite Quantity: (method) DeLong Diagram(FN) 18< (Example) Ferrite Quantity: (method) Ferrite Scope(%) 24 (Example)

Supporto tecnico