CARBIDE PILOT PUNCHES
Shank type | Material | Tip shape |
Shank diameter tolerance |
Standard | Lapping | TiCN coating |
---|---|---|---|---|---|---|
Carbide standard punches | ||||||
V30(HIP) | R | Dm5 | WSTA□ | L-WSTA□ | H-WSTA□ | |
D | A-WSTA□ | AL-WSTA□ | AH-WSTA□ | |||
Taper | Dm5 | WTPA□ | L-WTPA□ | H-WTPA□ | ||
D | A-WTPA□ | AL-WTPA□ | AH-WTPA□ | |||
Carbide punches with key grooves | ||||||
V30(HIP) | R | Dm5 | WKSTA□ | Alteration SC | ||
D | A-WKSTA□ | |||||
D | B-WKSTA□ | |||||
Taper | Dm5 | WKTPA□ | ||||
D | A-WKTPA□ | |||||
D | B-WKTPA□ | |||||
Carbide straight punches | ||||||
V30(HIP) | R | - | WSTC | L-WSTC | H-WSTC | |
Taper | - | WTTC | L-WTTC | H-WTTC | ||
Carbide straight punches with key grooves | ||||||
V30(HIP) | R | - | WKSTC | Alteration SC | ||
Taper | - | WKTTC | ||||
Carbide punches for fixing to stripper plate | ||||||
V30(HIP) | R | Dm5 | WSPTP | L-WSPTP | H-WSPTP | |
D | A-WSPTP | AL-WSPTP | AH-WSPTP | |||
Taper | Dm5 | WTPTP | L-WTPTP | H-WTPTP | ||
D | A-WTPTP | AL-WTPTP | AH-WTPTP | |||
Sharp angle |
Dm5 | WAPTP | L-WAPTP | H-WAPTP | ||
D | A-WAPTP | AL-WAPTP | AH-WAPTP | |||
Carbide straight punches for fixing to stripper plate | ||||||
V30(HIP) | R | - | WSPT | L-WSPT | H-WSPT | |
Taper | - | WTPT | L-WTPT | H-WTPT | ||
Sharp angle |
- | WAPT | L-WAPT | H-WAPT | ||
Carbide punches for fixing to stripper plates, tip R and taper combined
type, minus head tolerance |
||||||
V30(HIP) | R & Taper |
Dm5 | WSPTPF | L-WSPTPF | H-WSPTPF | |
Carbide straight punches for fixing to stripper plates Tip R and taper
combined type, minus head tolerance |
||||||
V30(HIP) | R & Taper |
- | WSPTF | L-WSPTF | H-WSPTF | |
Movable carbide punches | ||||||
V30(HIP) | R | Dg6 | WSUPT | L-WSUPT | H-WSUPT | |
D | A-WSUPT | AL-WSUPT | AH-WSUPT | |||
Taper | Dg6 | WTUPT | L-WTUPT | H-WTUPT | ||
D | A-WTUPT | AL-WTUPT | AH-WTUPT | |||
Sharp angle |
Dg6 | WUPT | L-WUPT | H-WUPT | ||
D | A-WUPT | AL-WUPT | AH-WUPT |
■Shank diameter tolerance Dm5
D | Tolerance(Units: mm) |
---|---|
1.6 | +0.006 +0.002 |
2.0 | |
2.5 | |
3 | |
4 | +0.009 +0.004 |
5 | |
6 | |
8 | +0.012 +0.006 |
10 | |
13 | +0.015 +0.007 |
16 |
■Shank diameter tolerance Dg6
D | Tolerance(Units: mm) |
---|---|
1.6 | -0.002 -0.008 |
2.0 | |
2.5 | |
3 | |
4 | -0.004 -0.012 |
5 | |
6 | |
8 | -0.005 -0.014 |
10 | |
13 | -0.006 -0.017 |
16 |